! Filename: BFS17I.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .632 -40.8 23.952 149.9 .011 70.8 .909 -11.5 ! 37.4 100 .502 -83.6 16.522 124.4 .022 61.3 .753 -17.3 ! 29.3 200 .428 -117.9 9.591 104.7 .033 59.9 .638 -16.5 ! 22.8 300 .392 -136.5 6.778 94.3 .042 62.5 .603 -15.7 ! 19.3 400 .386 -147.1 5.124 87.6 .052 64.8 .592 -15.6 ! 16.8 500 .390 -154.0 4.110 83.1 .061 66.2 .588 -16.5 ! 14.8 600 .414 -157.4 3.450 79.1 .069 66.1 .589 -17.5 ! 13.4 700 .405 -163.4 2.967 74.4 .077 66.8 .593 -19.0 ! 12.1 800 .421 -168.2 2.625 70.5 .084 67.7 .598 -20.3 ! 11.1 900 .431 -172.7 2.339 67.8 .091 69.8 .603 -21.9 ! 10.2 1000 .434 -177.1 2.089 63.5 .098 69.8 .606 -23.3 ! 9.3 1200 .463 175.7 1.763 57.9 .111 72.4 .614 -27.0 ! 8.0 1400 .480 169.7 1.524 53.0 .126 75.0 .617 -31.2 ! 6.9 1600 .477 162.9 1.352 47.9 .142 78.0 .628 -35.3 ! 5.9 1800 .499 155.6 1.193 43.2 .162 80.6 .633 -39.6 ! 5.0 2000 .505 149.2 1.116 40.0 .186 81.8 .633 -43.9 ! 4.5