! Filename: BFS17J.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .605 -43.3 26.543 147.5 .011 72.0 .892 -12.6 ! 37.3 100 .474 -85.2 17.545 121.8 .021 62.5 .727 -17.8 ! 29.2 200 .394 -115.8 9.975 103.3 .033 61.7 .619 -16.2 ! 22.8 300 .379 -135.3 7.007 93.5 .042 64.6 .587 -15.5 ! 19.4 400 .378 -144.5 5.298 86.9 .053 65.5 .577 -15.4 ! 16.9 500 .375 -150.9 4.244 82.6 .062 66.6 .573 -16.5 ! 14.9 600 .404 -154.6 3.560 78.7 .071 66.4 .575 -17.4 ! 13.5 700 .414 -162.8 3.066 74.2 .077 66.2 .578 -19.1 ! 12.3 800 .422 -166.8 2.714 70.4 .085 67.3 .584 -20.5 ! 11.3 900 .423 -171.5 2.409 67.7 .092 68.7 .590 -22.0 ! 10.4 1000 .427 -175.3 2.165 63.7 .100 69.5 .591 -23.5 ! 9.4 1200 .464 178.6 1.829 58.1 .113 71.7 .598 -27.2 ! 8.2 1400 .459 172.3 1.578 52.6 .127 74.1 .602 -31.4 ! 6.9 1600 .475 165.5 1.402 48.1 .142 77.2 .615 -35.4 ! 6.1 1800 .497 159.5 1.245 43.1 .161 79.5 .618 -39.7 ! 5.2 2000 .508 149.9 1.161 39.1 .183 80.6 .616 -44.1 ! 4.7