! Filename: BFS17WA.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .913 -13.2 5.327 168.1 .014 82.2 .990 -4.0 ! 39.3 100 .866 -32.0 4.969 153.7 .032 69.9 .952 -9.3 ! 30.2 200 .769 -60.9 4.368 135.2 .054 56.6 .867 -14.8 ! 22.8 300 .687 -85.2 3.758 120.8 .066 48.8 .800 -17.4 ! 18.7 400 .626 -104.3 3.201 109.8 .074 45.0 .757 -19.2 ! 16.0 500 .589 -118.7 2.746 101.4 .079 43.6 .729 -20.7 ! 13.9 600 .563 -130.6 2.402 94.5 .082 43.5 .713 -22.1 ! 12.4 700 .546 -139.7 2.122 88.9 .085 44.4 .703 -23.4 ! 11.0 800 .533 -147.5 1.898 83.8 .088 45.9 .696 -24.6 ! 9.9 900 .525 -154.5 1.715 79.2 .090 47.6 .690 -25.8 ! 8.9 1000 .521 -160.5 1.561 75.3 .093 49.8 .683 -27.1 ! 8.0 1200 .525 -171.0 1.336 68.2 .098 54.3 .666 -30.4 ! 6.5 1400 .536 -179.2 1.182 62.1 .106 59.4 .654 -34.6 ! 5.3 1600 .545 174.1 1.051 56.6 .115 64.3 .650 -39.1 ! 4.4 1800 .551 167.4 .946 52.5 .125 69.4 .648 -42.9 ! 3.5 2000 .565 160.7 .861 48.5 .138 73.9 .637 -46.7 ! 2.6 2200 .590 155.1 .796 45.7 .154 77.8 .617 -51.4 ! 2.0 2400 .613 150.7 .732 42.1 .171 80.7 .603 -57.5 ! 1.3 2600 .622 146.9 .673 40.9 .191 82.6 .606 -63.7 ! .7 2800 .622 142.1 .641 39.4 .214 84.3 .615 -68.5 ! .3 3000 .627 136.4 .597 38.5 .239 85.4 .612 -72.3 ! -.3