! Filename: BFS17WB.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .802 -23.1 11.380 161.5 .013 77.1 .969 -6.8 ! 37.7 100 .717 -54.3 9.802 141.7 .027 62.7 .876 -13.5 ! 29.3 200 .595 -94.7 7.337 119.3 .040 52.5 .752 -16.7 ! 22.8 300 .537 -119.4 5.526 106.0 .047 50.1 .691 -17.0 ! 19.1 400 .513 -135.2 4.353 97.2 .053 51.2 .659 -17.3 ! 16.6 500 .502 -145.7 3.569 90.8 .058 52.9 .644 -18.2 ! 14.6 600 .498 -153.7 3.029 85.5 .064 55.4 .637 -19.3 ! 13.1 700 .495 -160.1 2.626 81.0 .069 57.5 .635 -20.4 ! 11.8 800 .495 -165.6 2.323 76.8 .074 59.7 .635 -21.5 ! 10.8 900 .496 -170.4 2.075 73.0 .079 61.8 .634 -22.7 ! 9.8 1000 .500 -174.9 1.875 69.6 .085 63.6 .632 -23.9 ! 8.9 1200 .516 177.6 1.579 63.4 .095 67.3 .622 -27.1 ! 7.4 1400 .534 171.6 1.379 57.9 .107 71.0 .615 -31.3 ! 6.3 1600 .548 166.3 1.212 52.8 .119 74.3 .616 -36.1 ! 5.3 1800 .559 160.6 1.081 49.0 .132 77.9 .618 -40.0 ! 4.4 2000 .578 154.7 .977 45.1 .148 80.9 .611 -44.0 ! 3.6 2200 .607 149.8 .895 42.4 .165 83.4 .594 -48.7 ! 2.9 2400 .631 146.2 .817 38.9 .185 85.4 .581 -55.1 ! 2.2 2600 .640 142.6 .744 37.7 .206 86.4 .585 -61.5 ! 1.5 2800 .640 138.1 .702 36.1 .229 87.3 .595 -66.6 ! 1.1 3000 .647 132.5 .648 35.4 .255 87.7 .593 -70.6 ! .5