! Filename: BFS17WC.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .662 -36.1 18.120 154.9 .011 73.3 .938 -9.5 ! 36.9 100 .570 -79.5 13.876 130.3 .022 59.3 .800 -15.5 ! 29.0 200 .498 -120.1 8.849 109.1 .031 54.8 .680 -15.8 ! 22.9 300 .481 -139.8 6.272 98.2 .038 56.2 .635 -14.9 ! 19.3 400 .479 -151.3 4.817 90.8 .045 58.8 .615 -14.9 ! 16.9 500 .481 -158.7 3.895 85.3 .052 61.2 .607 -15.6 ! 15.0 600 .486 -164.5 3.276 80.7 .058 63.7 .606 -16.7 ! 13.5 700 .490 -169.2 2.821 76.6 .064 65.1 .608 -17.9 ! 12.2 800 .496 -173.4 2.478 72.8 .070 67.0 .611 -19.2 ! 11.1 900 .502 -177.3 2.204 69.2 .076 68.4 .614 -20.4 ! 10.2 1000 .510 179.0 1.983 66.1 .082 69.9 .615 -21.7 ! 9.3 1200 .532 172.8 1.656 60.3 .093 73.1 .609 -25.1 ! 7.8 1400 .553 167.5 1.436 55.1 .106 76.4 .605 -29.5 ! 6.7 1600 .569 162.6 1.255 50.2 .120 79.4 .607 -34.5 ! 5.7 1800 .580 157.1 1.112 46.6 .134 82.6 .610 -38.7 ! 4.7 2000 .602 151.6 1.000 43.0 .152 85.2 .605 -42.8 ! 3.9 2200 .630 147.0 .913 40.5 .171 87.2 .588 -47.8 ! 3.3 2400 .654 143.4 .832 37.1 .192 88.7 .575 -54.3 ! 2.6 2600 .662 140.0 .754 36.1 .215 89.1 .579 -60.9 ! 1.8 2800 .661 135.4 .710 34.7 .239 89.5 .589 -66.1 ! 1.4 3000 .667 129.9 .654 34.0 .266 89.4 .587 -70.3 ! .7