! Filename: BFS17WD.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .566 -47.1 21.925 150.2 .011 71.1 .915 -10.9 ! 36.4 100 .500 -95.8 15.333 124.0 .020 58.8 .760 -15.7 ! 28.7 200 .470 -132.6 9.156 104.6 .028 57.9 .653 -14.4 ! 22.7 300 .471 -148.7 6.371 94.7 .035 59.9 .619 -13.3 ! 19.3 400 .477 -158.0 4.854 87.9 .042 62.8 .605 -13.4 ! 16.8 500 .484 -164.0 3.905 82.7 .049 65.0 .600 -14.3 ! 14.9 600 .492 -168.9 3.270 78.3 .056 66.8 .601 -15.5 ! 13.4 700 .499 -172.9 2.809 74.3 .062 68.3 .605 -16.8 ! 12.2 800 .506 -176.6 2.460 70.7 .068 69.9 .610 -18.2 ! 11.1 900 .515 179.8 2.184 67.2 .074 71.4 .614 -19.6 ! 10.2 1000 .525 176.4 1.961 64.1 .080 72.9 .616 -21.1 ! 9.3 1200 .548 170.4 1.633 58.5 .092 76.1 .611 -24.6 ! 7.8 1400 .570 165.4 1.412 53.5 .105 79.5 .607 -29.3 ! 6.7 1600 .586 160.5 1.232 48.8 .120 82.5 .609 -34.4 ! 5.7 1800 .598 155.2 1.091 45.3 .135 85.4 .612 -38.7 ! 4.7 2000 .620 149.7 .979 41.8 .154 87.7 .606 -42.9 ! 3.9 2200 .648 145.2 .893 39.4 .175 89.4 .589 -48.0 ! 3.2 2400 .670 141.7 .811 36.3 .197 90.4 .576 -54.6 ! 2.5 2600 .677 138.4 .735 35.4 .220 90.5 .579 -61.3 ! 1.8 2800 .674 133.7 .690 34.2 .245 90.6 .588 -66.5 ! 1.3 3000 .679 128.3 .636 33.6 .273 90.3 .586 -70.7 ! .6