! Filename: BFS17WE.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .491 -59.8 23.061 145.6 .010 69.3 .893 -11.5 ! 35.4 100 .466 -109.5 15.137 119.4 .018 58.7 .736 -14.9 ! 28.1 200 .465 -141.4 8.783 101.4 .026 59.6 .648 -13.0 ! 22.3 300 .474 -154.7 6.060 92.3 .033 62.1 .621 -12.1 ! 18.9 400 .486 -162.5 4.599 85.8 .040 65.0 .611 -12.4 ! 16.4 500 .496 -167.6 3.689 80.8 .047 67.1 .608 -13.6 ! 14.6 600 .506 -171.8 3.085 76.6 .054 69.0 .610 -15.1 ! 13.1 700 .515 -175.5 2.646 72.7 .060 70.5 .614 -16.6 ! 11.8 800 .524 -179.0 2.315 69.1 .067 71.9 .620 -18.2 ! 10.8 900 .533 177.6 2.054 65.7 .072 73.5 .623 -19.7 ! 9.8 1000 .543 174.4 1.843 62.7 .078 75.2 .624 -21.3 ! 9.0 1200 .568 168.5 1.533 57.2 .090 78.7 .619 -25.1 ! 7.5 1400 .590 163.6 1.326 52.3 .104 82.3 .614 -30.0 ! 6.4 1600 .605 158.7 1.155 47.6 .120 85.0 .615 -35.2 ! 5.3 1800 .616 153.4 1.022 44.2 .137 87.8 .617 -39.7 ! 4.3 2000 .637 148.0 .917 40.9 .157 89.8 .609 -44.0 ! 3.5 2200 .665 143.6 .836 38.6 .179 91.1 .591 -49.2 ! 2.9 2400 .686 140.1 .760 35.7 .202 91.8 .577 -55.8 ! 2.1 2600 .690 136.8 .687 35.0 .226 91.6 .580 -62.6 ! 1.3 2800 .687 132.1 .645 34.0 .252 91.3 .589 -67.9 ! .8 3000 .691 126.7 .595 33.8 .280 90.8 .586 -72.0 ! .1