! Filename: BFS17WF.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .922 -12.1 5.177 168.8 .012 82.0 .991 -3.4 ! 40.2 100 .880 -29.5 4.860 155.2 .029 71.3 .961 -8.0 ! 31.3 200 .785 -56.3 4.315 137.3 .048 58.6 .887 -13.1 ! 23.6 300 .700 -79.5 3.763 123.3 .060 50.7 .828 -15.8 ! 19.5 400 .635 -98.3 3.237 112.3 .068 46.7 .786 -17.4 ! 16.6 500 .592 -112.9 2.795 103.7 .073 45.1 .759 -18.9 ! 14.5 600 .561 -125.0 2.458 96.8 .077 44.9 .743 -20.2 ! 12.9 700 .539 -134.5 2.178 91.0 .079 45.6 .733 -21.4 ! 11.6 800 .524 -142.7 1.952 85.9 .082 47.1 .726 -22.5 ! 10.5 900 .514 -150.0 1.765 81.2 .084 48.6 .720 -23.6 ! 9.4 1000 .508 -156.4 1.608 77.2 .087 50.6 .714 -24.8 ! 8.5 1200 .509 -167.5 1.376 70.0 .092 55.0 .697 -27.7 ! 7.0 1400 .520 -176.1 1.219 63.8 .098 60.2 .685 -31.5 ! 5.8 1600 .527 176.8 1.081 58.3 .106 65.1 .681 -35.7 ! 4.8 1800 .534 169.9 .973 54.1 .116 70.4 .679 -39.1 ! 3.9 2000 .549 162.8 .885 50.0 .128 75.2 .668 -42.6 ! 3.1 2200 .574 157.0 .818 46.9 .142 79.2 .649 -46.9 ! 2.4 2400 .596 152.6 .754 43.0 .159 82.4 .634 -52.5 ! 1.7 2600 .607 148.6 .691 41.6 .177 84.6 .636 -58.2 ! 1.0 2800 .608 143.7 .657 39.9 .198 86.5 .644 -62.7 ! .7 3000 .615 137.9 .609 38.8 .222 87.9 .639 -66.3 ! 0.0