! Filename: BFS17WG.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .827 -20.6 11.130 162.9 .011 78.4 .975 -5.8 ! 39.0 100 .743 -48.7 9.717 144.1 .025 65.0 .898 -11.9 ! 30.4 200 .610 -86.2 7.473 122.1 .037 54.6 .784 -15.2 ! 23.6 300 .537 -111.1 5.728 108.5 .045 51.6 .723 -15.8 ! 19.9 400 .501 -127.8 4.548 99.4 .050 52.1 .691 -16.2 ! 17.2 500 .484 -139.1 3.743 92.8 .056 53.7 .675 -16.9 ! 15.3 600 .476 -147.9 3.185 87.5 .061 55.7 .667 -17.9 ! 13.7 700 .470 -154.8 2.767 82.9 .066 57.8 .664 -18.8 ! 12.4 800 .469 -160.7 2.444 78.7 .070 59.9 .663 -19.8 ! 11.4 900 .469 -165.9 2.186 74.9 .076 61.8 .662 -20.8 ! 10.4 1000 .472 -170.7 1.975 71.5 .080 63.5 .660 -21.9 ! 9.5 1200 .487 -178.9 1.664 65.3 .090 66.9 .650 -24.7 ! 8.0 1400 .506 174.8 1.455 59.8 .101 70.5 .643 -28.5 ! 6.9 1600 .519 169.2 1.280 54.5 .112 73.9 .643 -32.8 ! 5.8 1800 .530 163.3 1.140 50.7 .123 77.5 .644 -36.3 ! 4.9 2000 .550 157.2 1.031 46.6 .137 80.9 .638 -39.8 ! 4.1 2200 .579 152.1 .947 43.8 .153 83.7 .622 -44.1 ! 3.4 2400 .605 148.3 .866 39.8 .171 85.8 .608 -49.8 ! 2.7 2600 .616 144.8 .788 38.3 .190 87.1 .611 -55.8 ! 2.0 2800 .619 140.1 .744 36.4 .212 88.5 .620 -60.5 ! 1.6 3000 .626 134.7 .686 35.1 .236 89.3 .618 -64.2 ! 1.0