! Filename: BFS17WH.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .718 -30.5 17.597 157.1 .011 74.3 .951 -8.1 ! 38.3 100 .609 -68.4 13.927 133.7 .021 61.6 .832 -14.1 ! 30.0 200 .497 -108.2 9.202 112.1 .031 55.9 .714 -14.9 ! 23.6 300 .460 -129.7 6.605 100.8 .038 56.5 .667 -14.2 ! 20.0 400 .449 -142.9 5.102 93.1 .044 58.5 .645 -14.2 ! 17.5 500 .447 -151.5 4.137 87.5 .050 60.8 .636 -14.8 ! 15.5 600 .448 -158.1 3.489 82.9 .057 63.0 .633 -15.8 ! 14.0 700 .450 -163.4 3.005 78.7 .063 64.4 .634 -16.8 ! 12.8 800 .454 -168.1 2.644 74.9 .069 66.0 .636 -17.9 ! 11.7 900 .459 -172.4 2.353 71.4 .074 67.2 .638 -18.9 ! 10.7 1000 .467 -176.3 2.119 68.3 .080 68.8 .638 -20.1 ! 9.9 1200 .488 176.7 1.774 62.5 .090 71.5 .632 -23.0 ! 8.4 1400 .511 171.1 1.543 57.4 .101 74.6 .627 -26.8 ! 7.2 1600 .528 166.0 1.350 52.4 .113 77.5 .628 -31.3 ! 6.2 1800 .540 160.4 1.198 48.7 .126 80.9 .631 -35.0 ! 5.3 2000 .562 154.5 1.080 44.8 .141 83.7 .626 -38.6 ! 4.5 2200 .592 149.8 .989 42.1 .158 86.1 .610 -43.0 ! 3.8 2400 .618 145.9 .904 38.3 .177 87.8 .597 -48.9 ! 3.1 2600 .628 142.8 .820 36.9 .197 88.8 .599 -54.9 ! 2.4 2800 .630 138.1 .774 35.0 .219 89.7 .608 -59.8 ! 2.0 3000 .637 132.7 .712 33.6 .244 90.1 .607 -63.6 ! 1.3