! Filename: BFS17WI.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .646 -37.8 21.244 153.1 .010 73.2 .933 -9.3 ! 37.8 100 .536 -80.7 15.528 127.9 .019 60.6 .797 -14.4 ! 29.7 200 .455 -119.0 9.578 107.6 .028 58.0 .689 -13.9 ! 23.4 300 .436 -138.0 6.734 97.3 .035 59.5 .651 -13.0 ! 19.9 400 .434 -149.2 5.154 90.3 .042 62.3 .634 -13.0 ! 17.4 500 .438 -156.4 4.161 85.1 .049 63.7 .628 -13.7 ! 15.5 600 .444 -162.1 3.490 80.7 .055 65.5 .627 -14.8 ! 14.0 700 .450 -166.8 3.003 76.8 .062 67.1 .630 -15.9 ! 12.7 800 .457 -171.0 2.637 73.1 .068 68.2 .634 -17.1 ! 11.7 900 .464 -175.0 2.343 69.7 .073 69.3 .636 -18.2 ! 10.7 1000 .473 -178.7 2.108 66.6 .079 70.8 .637 -19.5 ! 9.8 1200 .497 174.7 1.760 61.1 .090 73.6 .631 -22.5 ! 8.4 1400 .521 169.3 1.527 56.1 .101 76.7 .627 -26.6 ! 7.2 1600 .536 164.3 1.336 51.3 .114 79.5 .628 -31.1 ! 6.2 1800 .550 158.7 1.185 47.6 .127 82.7 .631 -35.0 ! 5.2 2000 .572 153.0 1.069 43.9 .143 85.4 .625 -38.6 ! 4.4 2200 .601 148.2 .978 41.2 .161 87.4 .609 -43.1 ! 3.8 2400 .627 144.5 .895 37.5 .181 89.0 .595 -49.0 ! 3.1 2600 .637 141.3 .811 36.1 .201 89.7 .597 -55.1 ! 2.3 2800 .637 136.8 .764 34.3 .224 90.3 .606 -60.0 ! 1.9 3000 .645 131.3 .703 32.9 .249 90.6 .604 -63.8 ! 1.2