! Filename: BFS17WJ.S2P Version: 4.0 ! Philips part #: BFS17W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .588 -44.9 22.919 149.6 .010 71.7 .918 -9.8 ! 37.1 100 .490 -90.5 15.720 123.6 .018 59.8 .777 -13.9 ! 29.1 200 .435 -126.9 9.326 104.6 .026 59.7 .683 -12.7 ! 23.0 300 .429 -143.5 6.485 95.1 .034 61.7 .653 -11.8 ! 19.5 400 .434 -153.4 4.944 88.4 .041 63.9 .640 -12.1 ! 17.1 500 .441 -159.7 3.976 83.4 .048 65.5 .635 -13.1 ! 15.2 600 .450 -164.8 3.333 79.2 .055 67.1 .636 -14.3 ! 13.7 700 .457 -169.2 2.865 75.3 .061 68.5 .639 -15.6 ! 12.4 800 .467 -173.2 2.512 71.8 .066 69.7 .643 -17.0 ! 11.4 900 .476 -177.0 2.233 68.4 .072 70.9 .645 -18.2 ! 10.4 1000 .486 179.3 2.007 65.4 .077 72.3 .646 -19.6 ! 9.6 1200 .510 172.9 1.677 60.0 .089 75.2 .640 -22.8 ! 8.1 1400 .534 167.6 1.456 55.1 .101 78.6 .634 -27.0 ! 7.0 1600 .550 162.6 1.274 50.3 .114 81.6 .635 -31.7 ! 5.9 1800 .563 157.0 1.130 46.7 .128 84.6 .636 -35.6 ! 5.0 2000 .585 151.3 1.019 43.0 .145 87.1 .630 -39.3 ! 4.2 2200 .614 146.8 .934 40.4 .164 88.9 .613 -43.9 ! 3.5 2400 .638 143.2 .853 36.8 .184 90.1 .598 -49.8 ! 2.8 2600 .645 139.9 .772 35.4 .206 90.7 .600 -56.0 ! 2.0 2800 .647 135.4 .727 33.8 .229 91.0 .608 -60.9 ! 1.6 3000 .653 129.9 .669 32.5 .255 91.0 .606 -64.7 ! .9