! Filename: BFS25AA.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=1V, Ic=0.1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .994 -.8 .295 176.8 .008 87.3 .999 -.9 ! 37.5 100 .994 -2.0 .299 172.6 .021 86.4 .998 -2.3 ! 32.7 200 .992 -4.1 .301 165.3 .043 84.1 .995 -4.6 ! 27.7 300 .989 -6.3 .302 158.4 .064 81.6 .991 -6.9 ! 23.5 400 .984 -8.5 .308 151.5 .086 79.9 .986 -9.3 ! 20.3 500 .980 -10.7 .320 145.6 .106 78.0 .981 -11.7 ! 18.3 600 .975 -12.8 .329 139.7 .127 76.2 .977 -13.9 ! 16.8 700 .968 -14.8 .337 133.6 .146 74.4 .970 -16.1 ! 14.9 800 .957 -16.7 .344 128.1 .163 72.4 .962 -18.1 ! 12.7 900 .945 -18.6 .359 123.0 .180 70.1 .950 -20.0 ! 10.9 1000 .930 -20.6 .369 117.9 .196 67.8 .936 -22.0 ! 9.1 1200 .901 -24.9 .396 108.9 .228 63.1 .907 -26.2 ! 6.7 1400 .879 -29.3 .428 100.9 .263 59.2 .879 -30.4 ! 5.5 1600 .857 -32.9 .448 94.6 .292 55.5 .859 -34.1 ! 4.6 1800 .829 -35.7 .465 89.7 .311 53.2 .834 -37.5 ! 3.6 2000 .792 -38.7 .478 82.9 .331 49.7 .799 -40.5 ! 2.3 2200 .751 -42.1 .502 77.4 .349 46.5 .763 -43.9 ! 1.4 2400 .721 -46.3 .532 71.1 .378 42.7 .733 -48.1 ! 1.0 2600 .705 -51.1 .554 68.4 .394 39.8 .714 -52.2 ! .9 2800 .686 -54.3 .583 65.7 .408 38.9 .705 -55.3 ! 1.1 3000 .664 -56.0 .582 62.3 .419 36.8 .688 -57.2 ! .6