! Filename: BFS25AD.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=1V, Ic=1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .958 -1.8 2.617 176.6 .008 89.4 .995 -1.7 ! 39.2 100 .954 -4.4 2.587 172.3 .021 84.6 .992 -4.1 ! 36.7 200 .942 -8.9 2.545 165.1 .041 80.9 .978 -8.1 ! 31.2 300 .922 -13.4 2.535 158.7 .061 77.5 .959 -12.1 ! 27.3 400 .899 -17.8 2.497 152.5 .081 74.6 .937 -15.9 ! 24.3 500 .875 -21.8 2.425 147.0 .098 71.8 .915 -19.6 ! 21.9 600 .849 -25.5 2.344 141.9 .114 69.2 .890 -22.8 ! 19.8 700 .818 -29.0 2.288 136.9 .128 67.2 .865 -25.6 ! 18.0 800 .783 -32.2 2.223 131.9 .141 65.3 .839 -27.8 ! 16.3 900 .747 -35.0 2.148 127.0 .152 63.2 .811 -29.8 ! 14.8 1000 .708 -37.9 2.073 122.5 .162 61.3 .783 -31.7 ! 13.5 1200 .635 -43.9 1.972 114.3 .181 57.7 .723 -35.4 ! 11.4 1400 .572 -49.8 1.905 106.8 .201 55.5 .674 -38.9 ! 9.9 1600 .523 -54.0 1.802 100.6 .218 53.3 .640 -42.3 ! 8.8 1800 .479 -56.1 1.690 95.7 .228 52.7 .609 -44.7 ! 7.7 2000 .423 -57.6 1.594 89.9 .241 51.5 .573 -46.1 ! 6.6 2200 .366 -60.3 1.534 85.1 .253 50.6 .536 -48.2 ! 5.8 2400 .323 -65.1 1.491 79.3 .271 49.1 .503 -51.9 ! 5.2 2600 .303 -71.5 1.434 76.1 .281 47.9 .483 -56.2 ! 4.7 2800 .290 -74.4 1.412 73.2 .293 48.4 .480 -58.9 ! 4.5 3000 .273 -73.2 1.349 69.8 .306 47.9 .472 -60.1 ! 4.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.90 .807 3.00 2.10 1000 2.00 .814 10.0 2.00 2000 2.40 .681 29.0 1.50