! Filename: BFS25AE.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=1V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .917 -2.8 4.710 175.4 .008 87.9 .990 -2.2 ! 38.6 100 .908 -6.7 4.641 169.5 .020 83.8 .983 -5.6 ! 35.5 200 .882 -13.3 4.493 160.3 .040 78.7 .955 -10.9 ! 30.2 300 .843 -19.6 4.361 152.1 .058 74.6 .918 -15.8 ! 26.2 400 .799 -25.5 4.185 144.5 .075 71.5 .878 -20.2 ! 23.3 500 .757 -30.5 3.967 138.1 .089 68.7 .838 -24.2 ! 20.9 600 .713 -35.0 3.753 132.1 .102 66.7 .801 -27.2 ! 19.0 700 .664 -39.0 3.567 126.4 .113 65.1 .767 -29.5 ! 17.4 800 .616 -42.0 3.364 121.1 .123 63.9 .735 -31.2 ! 16.0 900 .570 -44.6 3.167 116.1 .133 62.6 .705 -32.4 ! 14.7 1000 .525 -46.9 2.981 111.6 .141 61.6 .675 -33.6 ! 13.5 1200 .445 -52.1 2.697 103.8 .158 59.6 .617 -35.9 ! 11.7 1400 .388 -56.9 2.485 97.3 .176 58.8 .574 -38.4 ! 10.3 1600 .349 -59.6 2.267 91.9 .193 57.6 .546 -41.0 ! 9.2 1800 .315 -59.9 2.074 87.7 .204 57.5 .523 -42.7 ! 8.2 2000 .273 -58.9 1.914 82.9 .219 56.9 .497 -43.5 ! 7.2 2200 .227 -60.1 1.811 79.1 .233 56.4 .468 -45.1 ! 6.5 2400 .191 -65.5 1.733 74.2 .252 55.3 .438 -48.7 ! 5.9 2600 .179 -73.6 1.640 71.6 .265 54.2 .422 -53.1 ! 5.3 2800 .175 -76.5 1.598 69.2 .278 54.7 .423 -56.1 ! 5.1 3000 .165 -72.6 1.516 66.1 .293 54.1 .419 -57.4 ! 4.6 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.50 .746 4.00 1.90 1000 2.60 .716 10.0 1.90 2000 3.10 .647 27.0 1.30