! Filename: BFS25AF.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=3V, Ic=0.1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .995 -.8 .239 176.6 .008 89.0 .999 -.9 ! 34.1 100 .994 -1.8 .243 172.2 .020 86.6 .999 -2.1 ! 32.9 200 .994 -3.9 .245 164.4 .040 84.5 .995 -4.3 ! 27.5 300 .991 -5.9 .250 157.1 .061 82.0 .992 -6.5 ! 23.3 400 .986 -7.9 .256 150.0 .081 80.3 .988 -8.8 ! 20.1 500 .984 -9.9 .268 143.9 .101 78.6 .984 -11.1 ! 18.4 600 .979 -11.9 .280 138.2 .120 76.9 .979 -13.2 ! 16.6 700 .973 -13.8 .289 132.0 .138 75.3 .974 -15.3 ! 14.8 800 .964 -15.6 .296 126.2 .156 73.3 .966 -17.1 ! 12.6 900 .952 -17.3 .310 121.1 .172 71.1 .955 -19.1 ! 10.7 1000 .939 -19.3 .321 116.1 .187 68.9 .943 -20.9 ! 9.0 1200 .913 -23.3 .347 107.2 .218 64.3 .915 -25.0 ! 6.5 1400 .893 -27.4 .380 99.2 .253 60.6 .890 -29.2 ! 5.4 1600 .874 -30.7 .399 93.0 .282 57.0 .872 -32.8 ! 4.5 1800 .848 -33.5 .419 88.5 .301 54.8 .848 -36.1 ! 3.5 2000 .813 -36.3 .435 82.0 .321 51.2 .815 -39.1 ! 2.2 2200 .775 -39.7 .461 76.7 .340 48.0 .780 -42.5 ! 1.3 2400 .748 -43.5 .491 70.6 .368 44.3 .751 -46.6 ! 1.0 2600 .733 -48.1 .514 68.1 .385 41.4 .733 -50.7 ! .9 2800 .715 -51.2 .543 65.6 .400 40.5 .725 -53.6 ! 1.0 3000 .694 -52.8 .545 62.3 .412 38.3 .708 -55.7 ! .6