! Filename: BFS25AG.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=3V, Ic=0.25mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .990 -1.0 .661 177.6 .008 88.3 .999 -1.0 ! 39.5 100 .989 -2.3 .655 174.3 .020 85.9 .998 -2.5 ! 36.1 200 .987 -4.7 .653 168.8 .040 83.7 .993 -4.9 ! 30.9 300 .982 -7.2 .670 163.6 .061 81.3 .988 -7.5 ! 27.1 400 .975 -9.7 .676 158.5 .081 79.2 .982 -10.1 ! 24.1 500 .969 -12.0 .679 153.9 .100 77.3 .976 -12.6 ! 22.1 600 .961 -14.3 .676 149.0 .119 75.4 .969 -15.1 ! 19.9 700 .952 -16.6 .676 144.3 .136 73.5 .960 -17.4 ! 17.9 800 .938 -18.7 .677 139.6 .152 71.5 .949 -19.4 ! 15.9 900 .922 -20.8 .677 134.7 .167 69.2 .934 -21.5 ! 13.8 1000 .904 -22.9 .677 130.3 .181 66.9 .919 -23.5 ! 12.1 1200 .870 -27.5 .680 121.9 .210 62.2 .884 -27.9 ! 9.4 1400 .841 -32.1 .700 114.2 .240 58.5 .851 -32.0 ! 7.8 1600 .812 -36.1 .715 108.2 .265 55.0 .827 -35.8 ! 6.7 1800 .779 -39.0 .710 102.9 .281 52.9 .800 -39.2 ! 5.5 2000 .734 -42.0 .712 96.4 .297 49.7 .762 -42.0 ! 4.2 2200 .686 -45.5 .728 90.6 .313 47.0 .724 -45.2 ! 3.2 2400 .649 -50.0 .754 84.0 .336 43.7 .690 -49.4 ! 2.7 2600 .627 -55.0 .767 80.8 .348 41.1 .670 -53.6 ! 2.5 2800 .607 -58.3 .788 77.7 .361 40.5 .663 -56.5 ! 2.4 3000 .582 -59.7 .775 73.8 .370 38.9 .646 -58.3 ! 1.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.60 .927 2.00 3.70 1000 1.80 .903 7.00 3.40 2000 2.00 .694 29.0 2.00