! Filename: BFS25AI.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=3V, Ic=1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .961 -1.7 2.608 176.7 .008 89.6 .996 -1.6 ! 40.3 100 .958 -4.1 2.582 172.7 .020 85.5 .993 -3.9 ! 37.5 200 .948 -8.2 2.544 166.0 .039 81.5 .980 -7.7 ! 32.1 300 .930 -12.4 2.541 159.9 .058 78.3 .963 -11.5 ! 28.1 400 .909 -16.5 2.509 154.0 .076 75.5 .944 -15.2 ! 25.2 500 .888 -20.2 2.441 148.9 .093 72.8 .923 -18.8 ! 22.8 600 .864 -23.6 2.369 143.8 .109 70.5 .900 -22.0 ! 20.7 700 .837 -26.9 2.314 139.0 .123 68.5 .876 -24.7 ! 18.9 800 .804 -29.8 2.255 134.2 .136 66.6 .851 -26.9 ! 17.2 900 .770 -32.6 2.183 129.4 .147 64.5 .824 -28.9 ! 15.6 1000 .734 -35.3 2.111 125.1 .156 62.6 .797 -30.8 ! 14.2 1200 .665 -41.0 2.013 117.1 .176 59.0 .738 -34.6 ! 12.0 1400 .604 -46.6 1.952 109.8 .196 56.6 .689 -38.2 ! 10.6 1600 .556 -50.7 1.853 103.6 .213 54.5 .655 -41.6 ! 9.4 1800 .513 -52.7 1.740 98.8 .224 53.7 .623 -44.1 ! 8.3 2000 .457 -54.1 1.644 92.9 .236 52.4 .586 -45.6 ! 7.2 2200 .401 -56.6 1.587 88.0 .249 51.5 .548 -47.6 ! 6.3 2400 .356 -60.9 1.546 82.3 .266 49.9 .513 -51.4 ! 5.7 2600 .334 -67.0 1.489 79.2 .277 48.6 .493 -55.6 ! 5.2 2800 .322 -69.6 1.465 76.3 .289 49.1 .489 -58.3 ! 5.0 3000 .305 -68.5 1.399 72.9 .301 48.6 .481 -59.4 ! 4.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.90 .839 3.00 2.40 1000 2.00 .775 9.00 2.40 2000 2.30 .804 26.0 1.60