! Filename: BFS25AJ.S2P Version: 4.0 ! Philips part #: BFS25A Date: Jun 1994 ! Bias condition: Vce=3V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .926 -2.5 4.735 175.5 .008 88.2 .992 -2.1 ! 40.0 100 .919 -5.9 4.667 170.3 .020 83.9 .985 -5.2 ! 36.8 200 .897 -11.9 4.541 161.8 .038 79.7 .961 -10.3 ! 31.4 300 .863 -17.6 4.434 154.1 .055 75.8 .927 -15.1 ! 27.4 400 .824 -23.1 4.274 147.0 .072 72.8 .892 -19.4 ! 24.5 500 .786 -27.8 4.077 140.9 .086 70.1 .856 -23.4 ! 22.1 600 .745 -31.9 3.881 135.1 .099 67.9 .819 -26.5 ! 20.1 700 .702 -35.6 3.708 129.6 .110 66.5 .785 -29.0 ! 18.5 800 .655 -38.6 3.514 124.3 .121 65.3 .754 -30.7 ! 17.0 900 .611 -41.1 3.322 119.5 .130 63.8 .723 -32.2 ! 15.7 1000 .566 -43.5 3.136 115.0 .138 62.6 .692 -33.4 ! 14.4 1200 .487 -48.4 2.861 107.2 .154 60.6 .631 -35.9 ! 12.5 1400 .429 -53.1 2.647 100.6 .173 59.3 .585 -38.5 ! 11.2 1600 .389 -55.6 2.421 95.2 .190 58.2 .556 -41.2 ! 10.0 1800 .355 -56.2 2.217 91.1 .201 58.1 .531 -43.0 ! 8.9 2000 .312 -55.2 2.047 86.3 .215 57.4 .502 -43.7 ! 7.9 2200 .264 -56.3 1.935 82.3 .229 56.9 .471 -45.0 ! 7.1 2400 .226 -60.4 1.856 77.4 .248 55.7 .440 -48.6 ! 6.5 2600 .212 -67.6 1.755 74.9 .261 54.6 .423 -53.0 ! 5.9 2800 .208 -70.3 1.708 72.5 .274 55.1 .423 -55.8 ! 5.7 3000 .199 -67.0 1.618 69.4 .289 54.5 .420 -57.0 ! 5.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.50 .775 4.00 2.20 1000 2.50 .731 10.0 2.20 2000 3.00 .662 27.0 1.60