! Filename: BFS505A.S2P Version: 4.0 ! Philips part #: BFS505 Date: Jun 1994 ! Bias condition: Vce=3V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .987 -1.7 1.389 177.6 .006 88.4 .999 -.9 ! 44.2 100 .985 -4.0 1.385 174.3 .016 85.8 .998 -2.3 ! 41.3 200 .979 -8.2 1.371 168.8 .031 82.1 .992 -4.6 ! 34.5 300 .969 -12.2 1.372 163.8 .046 79.0 .983 -7.0 ! 29.6 400 .956 -16.5 1.368 158.8 .061 76.5 .975 -9.3 ! 26.4 500 .944 -20.3 1.349 154.5 .076 73.8 .966 -11.7 ! 24.0 600 .929 -24.0 1.307 150.1 .089 71.4 .957 -13.7 ! 21.7 700 .912 -27.6 1.290 146.0 .101 69.1 .944 -15.7 ! 19.6 800 .891 -31.1 1.279 141.8 .112 66.8 .931 -17.5 ! 17.8 900 .867 -34.6 1.267 137.2 .122 64.2 .917 -19.0 ! 16.1 1000 .839 -38.2 1.239 133.1 .131 61.6 .900 -20.6 ! 14.3 1200 .782 -45.8 1.218 125.4 .147 56.4 .859 -23.8 ! 11.6 1400 .732 -53.4 1.220 118.9 .161 52.9 .822 -26.7 ! 10.0 1600 .694 -60.4 1.212 113.0 .175 49.7 .798 -29.6 ! 8.9 1800 .654 -65.9 1.158 108.0 .180 47.3 .772 -31.9 ! 7.6 2000 .592 -71.9 1.123 101.9 .185 45.0 .742 -33.4 ! 6.4 2200 .533 -79.9 1.106 96.7 .189 43.0 .708 -35.4 ! 5.3 2400 .491 -89.3 1.104 90.2 .195 41.0 .679 -38.1 ! 4.7 2600 .480 -97.2 1.073 86.8 .196 39.7 .662 -41.2 ! 4.3 2800 .459 -102.6 1.080 84.0 .196 40.6 .656 -43.2 ! 4.1 3000 .421 -107.2 1.048 80.2 .196 41.2 .644 -44.3 ! 3.6