! Filename: BFS505F.S2P Version: 4.0 ! Philips part #: BFS505 Date: Jun 1994 ! Bias condition: Vce=3V, Ic=7.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .828 -7.5 15.309 170.7 .006 84.7 .979 -3.8 ! 42.5 100 .790 -18.2 14.502 159.5 .014 78.8 .946 -9.0 ! 37.3 200 .693 -33.9 12.929 144.4 .025 71.9 .861 -15.4 ! 30.9 300 .592 -46.9 11.369 132.7 .034 67.8 .778 -19.0 ! 27.0 400 .500 -57.3 9.871 123.5 .042 66.5 .715 -21.1 ! 24.2 500 .428 -65.2 8.598 116.7 .048 65.9 .669 -22.1 ! 22.1 600 .370 -71.3 7.566 111.2 .054 66.5 .637 -22.5 ! 20.5 700 .320 -76.1 6.726 106.7 .060 67.4 .616 -22.5 ! 19.1 800 .279 -79.9 6.020 102.8 .066 68.2 .601 -22.2 ! 17.9 900 .240 -83.7 5.446 99.4 .071 68.5 .587 -21.8 ! 16.8 1000 .205 -87.8 4.954 96.3 .077 69.1 .574 -21.3 ! 15.8 1200 .153 -100.2 4.229 91.3 .088 69.8 .545 -20.7 ! 14.2 1400 .129 -114.7 3.733 87.5 .101 71.0 .525 -21.3 ! 12.9 1600 .117 -123.3 3.318 84.0 .114 71.3 .514 -23.0 ! 11.8 1800 .095 -129.6 2.982 81.2 .124 72.0 .508 -23.8 ! 10.8 2000 .070 -150.3 2.713 77.9 .137 72.1 .500 -23.9 ! 9.9 2200 .078 179.9 2.521 75.4 .148 72.3 .482 -24.4 ! 9.2 2400 .104 167.8 2.379 71.9 .163 72.2 .461 -26.4 ! 8.6 2600 .116 170.6 2.201 70.1 .174 71.8 .448 -30.0 ! 7.9 2800 .112 169.7 2.114 68.7 .185 72.7 .451 -32.6 ! 7.5 3000 .102 156.4 1.991 65.9 .199 72.5 .454 -33.9 ! 7.0