! Filename: BFS505G.S2P Version: 4.0 ! Philips part #: BFS505 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .988 -1.5 1.295 177.7 .006 88.8 .998 -.9 ! 43.7 100 .987 -3.9 1.298 174.4 .015 85.7 .997 -2.2 ! 40.9 200 .982 -7.8 1.284 169.2 .030 82.3 .992 -4.5 ! 34.7 300 .972 -11.7 1.292 164.3 .045 79.3 .984 -6.7 ! 30.0 400 .960 -15.7 1.296 159.5 .060 76.9 .976 -9.0 ! 26.6 500 .949 -19.4 1.277 155.2 .074 74.3 .969 -11.2 ! 24.2 600 .934 -23.1 1.265 150.8 .087 72.0 .959 -13.3 ! 22.0 700 .918 -26.6 1.250 146.8 .100 69.9 .949 -15.2 ! 20.0 800 .898 -29.9 1.229 142.6 .110 67.6 .938 -16.9 ! 18.1 900 .875 -33.4 1.225 138.1 .120 64.9 .922 -18.6 ! 16.3 1000 .849 -36.8 1.201 134.0 .129 62.3 .907 -20.1 ! 14.6 1200 .794 -44.0 1.169 126.5 .145 57.2 .866 -23.4 ! 11.7 1400 .748 -51.3 1.166 120.1 .161 53.7 .831 -26.3 ! 10.0 1600 .712 -58.0 1.158 114.3 .175 50.4 .809 -29.1 ! 9.0 1800 .674 -63.3 1.104 109.3 .181 48.1 .783 -31.4 ! 7.6 2000 .612 -69.0 1.075 103.1 .186 45.6 .751 -33.1 ! 6.3 2200 .552 -76.6 1.067 97.9 .190 43.5 .717 -35.1 ! 5.3 2400 .508 -85.8 1.074 91.4 .196 41.4 .687 -37.8 ! 4.7 2600 .494 -93.7 1.050 88.2 .197 40.0 .670 -40.9 ! 4.2 2800 .472 -99.0 1.063 85.3 .198 40.6 .665 -43.0 ! 4.2 3000 .434 -103.4 1.034 81.5 .198 41.0 .653 -44.0 ! 3.6