! Filename: BFS505L.S2P Version: 4.0 ! Philips part #: BFS505 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=7.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .858 -6.5 15.093 171.3 .006 85.9 .980 -3.6 ! 43.5 100 .827 -15.8 14.388 161.1 .014 80.3 .952 -8.6 ! 38.4 200 .740 -29.8 12.990 146.8 .026 72.8 .874 -15.0 ! 32.0 300 .640 -41.6 11.565 135.4 .035 69.2 .794 -19.0 ! 27.9 400 .548 -51.1 10.151 126.2 .043 67.2 .729 -21.5 ! 25.0 500 .475 -58.2 8.909 119.3 .049 66.5 .680 -22.9 ! 22.8 600 .414 -63.6 7.884 113.8 .056 66.6 .646 -23.5 ! 21.1 700 .361 -67.7 7.037 109.0 .062 67.3 .621 -23.7 ! 19.7 800 .316 -70.6 6.315 105.1 .068 68.0 .604 -23.4 ! 18.4 900 .275 -73.0 5.720 101.5 .073 68.3 .587 -22.9 ! 17.3 1000 .237 -75.8 5.211 98.4 .079 68.5 .572 -22.4 ! 16.3 1200 .178 -84.2 4.459 93.2 .090 69.2 .541 -21.7 ! 14.6 1400 .145 -93.9 3.943 89.4 .103 70.2 .518 -22.2 ! 13.4 1600 .126 -100.6 3.507 85.8 .116 70.5 .506 -23.7 ! 12.3 1800 .102 -101.2 3.143 83.0 .126 71.1 .498 -24.4 ! 11.2 2000 .065 -110.2 2.867 79.6 .139 71.0 .490 -24.3 ! 10.4 2200 .049 -145.1 2.661 77.1 .151 71.2 .471 -24.6 ! 9.6 2400 .068 -174.5 2.511 73.6 .166 71.1 .449 -26.5 ! 9.0 2600 .081 -172.9 2.323 71.9 .176 70.5 .435 -30.0 ! 8.3 2800 .080 -171.8 2.231 70.5 .188 71.5 .438 -32.7 ! 7.9 3000 .063 173.4 2.101 67.8 .201 71.2 .442 -33.7 ! 7.4