! Filename: BFS520A.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=3V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .951 -6.5 5.567 173.5 .011 85.2 .992 -3.1 ! 43.1 100 .933 -16.0 5.416 165.0 .026 79.0 .976 -7.6 ! 36.8 200 .885 -31.3 5.128 153.0 .049 69.6 .925 -14.3 ! 29.2 300 .827 -46.0 4.862 142.8 .067 62.0 .862 -19.7 ! 24.6 400 .767 -59.4 4.532 133.8 .081 56.2 .803 -24.1 ! 21.5 500 .713 -71.5 4.186 126.4 .091 51.9 .751 -27.5 ! 19.1 600 .663 -82.3 3.885 119.8 .099 48.9 .708 -29.8 ! 17.3 700 .614 -92.3 3.615 113.7 .105 47.1 .673 -31.3 ! 15.8 800 .570 -101.0 3.342 108.5 .109 45.9 .644 -32.1 ! 14.5 900 .532 -109.2 3.088 103.7 .112 44.9 .619 -32.6 ! 13.3 1000 .499 -117.3 2.857 99.5 .114 44.7 .595 -33.0 ! 12.3 1200 .458 -132.8 2.514 92.2 .117 45.2 .550 -33.8 ! 10.6 1400 .447 -145.5 2.270 86.2 .121 47.0 .520 -35.6 ! 9.5 1600 .442 -154.8 2.050 81.0 .126 49.3 .502 -37.9 ! 8.4 1800 .429 -163.2 1.871 77.0 .130 52.8 .491 -39.4 ! 7.5 2000 .421 -172.9 1.725 72.8 .137 56.2 .478 -40.5 ! 6.7 2200 .435 178.0 1.610 69.3 .144 59.9 .458 -42.4 ! 6.1 2400 .459 171.6 1.514 64.9 .154 62.9 .438 -46.1 ! 5.5 2600 .470 167.8 1.416 62.1 .164 65.4 .431 -50.9 ! 5.0 2800 .469 163.3 1.373 59.5 .177 68.6 .438 -54.3 ! 4.8 3000 .467 156.9 1.311 56.5 .192 70.8 .440 -56.2 ! 4.4