! Filename: BFS520B.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=3V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .885 -10.1 12.638 169.8 .010 83.8 .979 -5.7 ! 42.4 100 .841 -24.6 11.872 157.6 .024 74.5 .932 -13.5 ! 35.7 200 .741 -46.8 10.599 141.8 .042 64.1 .812 -23.1 ! 28.6 300 .639 -66.4 9.319 129.5 .054 58.5 .703 -28.8 ! 24.6 400 .555 -82.8 8.055 119.9 .063 55.7 .620 -32.3 ! 21.8 500 .496 -95.9 7.005 112.8 .070 54.6 .560 -34.3 ! 19.8 600 .449 -107.0 6.167 107.0 .076 54.7 .520 -35.2 ! 18.1 700 .411 -116.4 5.475 102.2 .082 55.4 .491 -35.5 ! 16.8 800 .382 -124.5 4.898 98.2 .088 56.4 .470 -35.1 ! 15.6 900 .358 -132.4 4.426 94.7 .093 57.5 .452 -34.5 ! 14.5 1000 .340 -140.3 4.022 91.5 .098 58.5 .434 -33.8 ! 13.5 1200 .327 -154.7 3.431 86.3 .109 60.6 .400 -33.1 ! 12.0 1400 .333 -164.8 3.025 81.7 .121 63.0 .376 -34.2 ! 10.8 1600 .334 -171.7 2.694 77.7 .135 64.2 .364 -36.6 ! 9.7 1800 .326 -178.5 2.438 74.5 .146 66.1 .357 -37.6 ! 8.8 2000 .327 172.3 2.235 71.0 .160 67.2 .348 -37.8 ! 8.0 2200 .348 164.5 2.076 68.3 .174 68.6 .329 -38.9 ! 7.4 2400 .375 160.2 1.946 64.6 .190 69.1 .308 -42.8 ! 6.9 2600 .385 158.6 1.808 62.1 .202 69.3 .299 -48.5 ! 6.2 2800 .382 155.8 1.743 59.9 .216 70.3 .308 -52.6 ! 5.9 3000 .379 149.9 1.660 56.9 .234 70.5 .313 -54.2 ! 5.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 .900 .325 31.0 .200 900 1.10 .266 54.0 .210 2000 1.94 .245 174.0 .170