! Filename: BFS520D.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=3V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .722 -19.1 28.824 162.3 .009 80.4 .934 -11.2 ! 41.4 100 .624 -44.7 24.593 143.7 .020 70.1 .804 -23.5 ! 34.5 200 .468 -77.2 18.171 123.7 .032 63.0 .607 -32.4 ! 28.3 300 .380 -99.5 13.751 112.4 .041 62.8 .488 -35.0 ! 24.6 400 .333 -116.1 10.875 105.2 .049 64.1 .419 -35.6 ! 22.1 500 .308 -127.7 8.966 100.2 .057 65.5 .379 -35.5 ! 20.2 600 .291 -137.0 7.618 96.4 .065 67.1 .356 -35.1 ! 18.6 700 .276 -145.0 6.619 93.2 .073 68.5 .342 -34.5 ! 17.3 800 .265 -151.8 5.841 90.4 .081 69.6 .333 -33.3 ! 16.2 900 .255 -159.0 5.231 87.8 .089 70.4 .324 -32.0 ! 15.1 1000 .251 -165.8 4.723 85.6 .097 70.9 .315 -30.7 ! 14.2 1200 .261 -177.4 3.986 81.7 .114 71.8 .291 -29.1 ! 12.7 1400 .277 176.3 3.485 78.3 .131 72.5 .273 -30.3 ! 11.5 1600 .281 172.1 3.087 74.9 .148 72.2 .264 -33.7 ! 10.5 1800 .274 166.7 2.782 72.2 .163 72.5 .261 -34.7 ! 9.5 2000 .281 158.3 2.548 69.3 .181 72.3 .255 -34.4 ! 8.8 2200 .308 152.4 2.362 67.1 .197 72.4 .237 -34.8 ! 8.1 2400 .335 150.2 2.210 63.9 .215 72.0 .214 -39.3 ! 7.6 2600 .343 150.8 2.043 61.8 .229 71.0 .204 -47.0 ! 6.9 2800 .337 149.0 1.965 59.7 .244 71.1 .213 -52.4 ! 6.6 3000 .332 143.5 1.869 56.9 .263 70.4 .220 -54.2 ! 6.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.30 .0980 37.0 .200 900 1.45 .0750 99.0 .180 2000 2.05 .265 -158.0 .180