! Filename: BFS520F.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=3V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .579 -30.5 39.467 155.6 .009 77.8 .872 -15.2 ! 39.9 100 .467 -65.7 29.988 133.1 .018 67.5 .688 -28.3 ! 33.4 200 .354 -102.1 19.424 114.5 .028 64.7 .490 -33.8 ! 27.5 300 .313 -123.9 13.983 105.3 .037 66.9 .394 -33.6 ! 24.1 400 .295 -138.6 10.823 99.5 .046 69.1 .344 -32.8 ! 21.6 500 .288 -148.1 8.827 95.4 .054 70.9 .316 -32.2 ! 19.7 600 .281 -155.4 7.452 92.2 .063 72.1 .303 -31.7 ! 18.2 700 .276 -161.7 6.453 89.5 .072 73.1 .296 -31.1 ! 16.9 800 .270 -167.5 5.684 87.0 .081 73.8 .292 -30.1 ! 15.8 900 .267 -173.2 5.079 84.8 .090 74.1 .288 -28.9 ! 14.8 1000 .268 -178.7 4.585 82.8 .099 74.5 .281 -27.7 ! 13.9 1200 .283 172.9 3.861 79.3 .116 74.7 .263 -26.2 ! 12.4 1400 .300 168.3 3.375 76.1 .134 75.2 .246 -27.9 ! 11.2 1600 .304 165.0 2.987 72.8 .153 74.4 .238 -32.0 ! 10.2 1800 .298 160.5 2.691 70.3 .168 74.3 .237 -33.4 ! 9.3 2000 .306 153.1 2.466 67.4 .187 73.7 .232 -33.3 ! 8.5 2200 .335 148.3 2.287 65.3 .204 73.7 .214 -33.8 ! 7.9 2400 .363 146.5 2.138 62.2 .223 73.0 .192 -38.9 ! 7.4 2600 .368 147.3 1.976 60.0 .237 71.9 .182 -47.8 ! 6.7 2800 .362 145.3 1.900 58.0 .253 71.8 .192 -53.9 ! 6.3 3000 .359 140.3 1.808 55.2 .272 71.0 .198 -55.8 ! 5.9