! Filename: BFS520G.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .956 -6.2 5.495 173.7 .010 86.1 .992 -2.9 ! 43.4 100 .939 -15.4 5.368 165.4 .025 79.2 .977 -7.2 ! 37.3 200 .893 -30.1 5.096 153.8 .047 70.1 .929 -13.7 ! 29.7 300 .836 -44.1 4.834 143.8 .065 62.8 .869 -19.0 ! 25.0 400 .777 -57.3 4.527 135.0 .079 57.3 .813 -23.3 ! 21.8 500 .724 -68.8 4.196 127.6 .090 52.8 .762 -26.7 ! 19.5 600 .672 -79.5 3.915 121.0 .097 49.9 .720 -29.0 ! 17.6 700 .622 -89.3 3.650 115.0 .103 47.9 .685 -30.5 ! 16.1 800 .577 -97.8 3.375 109.7 .107 46.6 .657 -31.4 ! 14.8 900 .536 -105.9 3.130 104.9 .110 45.7 .630 -31.9 ! 13.6 1000 .501 -113.8 2.899 100.6 .113 45.2 .606 -32.3 ! 12.5 1200 .456 -129.4 2.555 93.4 .116 45.5 .561 -33.2 ! 10.8 1400 .442 -142.4 2.309 87.4 .121 47.2 .530 -34.9 ! 9.6 1600 .435 -151.9 2.085 82.1 .126 49.4 .512 -37.2 ! 8.6 1800 .419 -160.3 1.903 78.1 .129 52.7 .501 -38.5 ! 7.7 2000 .410 -170.2 1.753 73.9 .135 56.0 .487 -39.5 ! 6.9 2200 .422 -179.8 1.638 70.4 .142 59.7 .465 -41.4 ! 6.2 2400 .445 173.5 1.543 65.9 .153 62.7 .446 -44.9 ! 5.7 2600 .457 169.6 1.442 63.1 .162 65.2 .439 -49.5 ! 5.1 2800 .455 165.0 1.400 60.6 .174 68.3 .445 -52.9 ! 4.9 3000 .451 158.5 1.336 57.5 .189 70.6 .446 -54.7 ! 4.5