! Filename: BFS520H.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .900 -9.4 12.307 170.3 .010 84.3 .980 -5.3 ! 42.9 100 .860 -23.0 11.606 158.7 .024 75.8 .938 -12.6 ! 36.3 200 .764 -43.8 10.436 143.4 .041 65.3 .828 -21.9 ! 29.2 300 .663 -62.3 9.258 131.3 .054 59.4 .723 -27.7 ! 25.1 400 .577 -77.8 8.062 121.7 .063 56.4 .641 -31.4 ! 22.2 500 .513 -90.6 7.058 114.5 .070 54.9 .580 -33.6 ! 20.1 600 .462 -101.3 6.235 108.7 .077 54.9 .538 -34.6 ! 18.4 700 .420 -110.6 5.554 103.7 .082 55.5 .508 -35.0 ! 17.0 800 .385 -118.6 4.976 99.7 .088 56.3 .486 -34.6 ! 15.8 900 .358 -126.5 4.503 96.0 .093 57.2 .467 -34.1 ! 14.7 1000 .335 -134.3 4.098 92.8 .098 58.2 .448 -33.5 ! 13.7 1200 .317 -149.3 3.504 87.4 .109 60.3 .413 -32.8 ! 12.2 1400 .321 -160.2 3.093 82.9 .121 62.3 .388 -33.8 ! 11.0 1600 .320 -167.6 2.753 78.7 .134 63.6 .375 -36.0 ! 9.9 1800 .310 -174.7 2.492 75.5 .145 65.5 .367 -36.9 ! 9.0 2000 .307 175.4 2.284 72.0 .158 66.7 .358 -37.1 ! 8.2 2200 .329 167.0 2.122 69.3 .171 67.9 .339 -38.0 ! 7.6 2400 .355 162.2 1.990 65.6 .187 68.6 .318 -41.6 ! 7.0 2600 .366 160.9 1.847 63.1 .199 68.8 .308 -47.1 ! 6.4 2800 .363 158.1 1.781 60.8 .213 69.8 .316 -50.9 ! 6.1 3000 .358 152.0 1.694 57.9 .230 70.1 .320 -52.5 ! 5.6 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 .900 .359 27.0 .240 900 1.10 .338 45.0 .230 2000 1.85 .277 161.0 .130