! Filename: BFS520I.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .830 -13.7 21.306 166.3 .009 82.2 .957 -8.2 ! 42.4 100 .758 -32.7 19.195 151.0 .022 72.8 .873 -18.5 ! 35.6 200 .608 -59.5 15.715 132.4 .036 63.4 .707 -28.5 ! 28.9 300 .492 -80.1 12.682 119.9 .045 60.5 .584 -33.0 ! 25.1 400 .415 -95.9 10.348 111.5 .053 60.1 .503 -35.0 ! 22.4 500 .368 -108.2 8.684 105.6 .060 60.9 .452 -35.8 ! 20.4 600 .333 -118.1 7.455 101.0 .068 62.3 .420 -35.8 ! 18.8 700 .306 -126.8 6.519 97.2 .075 63.8 .400 -35.4 ! 17.5 800 .285 -134.4 5.778 93.9 .082 64.9 .386 -34.4 ! 16.3 900 .267 -142.1 5.184 91.0 .089 66.0 .372 -33.3 ! 15.3 1000 .255 -149.9 4.689 88.5 .096 66.8 .360 -32.2 ! 14.3 1200 .253 -164.0 3.971 84.1 .111 68.2 .332 -30.6 ! 12.8 1400 .265 -172.8 3.479 80.4 .127 69.4 .311 -31.5 ! 11.6 1600 .267 -178.4 3.090 76.8 .143 69.5 .300 -34.3 ! 10.5 1800 .260 175.5 2.782 74.1 .157 70.3 .296 -35.1 ! 9.6 2000 .262 165.7 2.547 71.0 .173 70.4 .289 -34.7 ! 8.8 2200 .287 158.3 2.362 68.6 .189 70.8 .270 -35.2 ! 8.2 2400 .315 155.1 2.211 65.2 .206 70.6 .247 -39.0 ! 7.6 2600 .324 155.3 2.047 63.1 .219 70.0 .237 -45.8 ! 7.0 2800 .320 153.4 1.970 61.0 .234 70.3 .245 -50.5 ! 6.6 3000 .315 147.5 1.871 58.1 .252 69.9 .251 -52.0 ! 6.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .250 48.0 .230 900 1.25 .210 49.0 .230 2000 1.90 .230 162.0 .150