! Filename: BFS520J.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .781 -17.0 27.776 163.5 .009 81.3 .939 -10.3 ! 42.2 100 .685 -39.7 24.046 145.8 .021 70.7 .823 -21.9 ! 35.3 200 .516 -69.2 18.202 126.1 .033 63.5 .634 -31.3 ! 28.8 300 .410 -89.9 13.964 114.5 .042 62.3 .513 -34.4 ! 25.0 400 .349 -105.7 11.119 107.0 .050 63.3 .441 -35.4 ! 22.4 500 .312 -117.4 9.205 101.9 .057 64.9 .397 -35.6 ! 20.5 600 .287 -127.0 7.841 97.8 .065 66.2 .372 -35.3 ! 18.9 700 .267 -135.2 6.821 94.5 .074 67.5 .356 -34.6 ! 17.6 800 .251 -142.7 6.025 91.6 .082 68.7 .346 -33.4 ! 16.4 900 .238 -150.3 5.396 89.0 .090 69.4 .336 -32.1 ! 15.4 1000 .230 -157.9 4.874 86.7 .097 70.1 .325 -30.8 ! 14.5 1200 .234 -171.1 4.115 82.8 .113 70.9 .301 -29.1 ! 12.9 1400 .249 -178.6 3.601 79.3 .130 71.7 .281 -30.1 ! 11.8 1600 .252 176.6 3.191 76.0 .148 71.3 .272 -33.1 ! 10.7 1800 .245 170.7 2.874 73.4 .162 71.8 .268 -34.0 ! 9.8 2000 .249 161.2 2.629 70.3 .179 71.6 .263 -33.5 ! 9.0 2200 .275 154.4 2.436 68.1 .195 71.6 .244 -33.8 ! 8.3 2400 .305 152.1 2.279 64.9 .213 71.2 .221 -37.8 ! 7.8 2600 .313 153.0 2.108 62.8 .226 70.3 .210 -45.2 ! 7.1 2800 .307 151.3 2.027 60.8 .242 70.5 .218 -50.4 ! 6.8 3000 .303 145.6 1.926 58.0 .260 69.8 .224 -52.0 ! 6.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.30 .192 26.0 .230 900 1.45 .158 56.0 .230 2000 2.05 .202 175.0 .180