! Filename: BFS520L.S2P Version: 4.0 ! Philips part #: BFS520 Date: Jun 1994 ! Bias condition: Vce=6V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .697 -24.1 37.925 158.2 .009 78.9 .892 -13.3 ! 41.4 100 .566 -53.3 29.886 136.8 .019 68.6 .731 -26.0 ! 34.5 200 .403 -85.6 20.003 117.6 .029 64.4 .532 -32.7 ! 28.2 300 .327 -106.7 14.570 107.8 .038 65.6 .429 -33.4 ! 24.6 400 .289 -122.4 11.346 101.6 .047 67.7 .373 -32.9 ! 22.1 500 .270 -133.3 9.276 97.3 .055 69.4 .341 -32.4 ! 20.2 600 .255 -141.9 7.845 93.9 .064 70.4 .325 -31.9 ! 18.7 700 .244 -149.4 6.799 91.1 .072 71.6 .316 -31.2 ! 17.4 800 .234 -156.2 5.989 88.6 .081 72.4 .312 -30.1 ! 16.2 900 .227 -162.7 5.357 86.2 .090 72.8 .305 -28.9 ! 15.2 1000 .225 -169.8 4.834 84.1 .098 73.3 .298 -27.6 ! 14.3 1200 .237 179.3 4.075 80.6 .115 73.5 .278 -25.9 ! 12.8 1400 .253 173.8 3.557 77.4 .133 74.0 .261 -27.2 ! 11.6 1600 .257 170.2 3.151 74.2 .151 73.3 .253 -30.9 ! 10.6 1800 .250 164.5 2.838 71.6 .166 73.3 .250 -32.1 ! 9.6 2000 .259 156.0 2.596 68.8 .184 72.9 .245 -31.7 ! 8.9 2200 .286 150.5 2.406 66.6 .201 72.7 .227 -31.9 ! 8.2 2400 .313 148.9 2.249 63.5 .220 72.1 .204 -36.2 ! 7.7 2600 .321 149.8 2.080 61.4 .233 71.1 .193 -44.3 ! 7.0 2800 .316 148.3 1.998 59.4 .249 71.0 .202 -50.1 ! 6.6 3000 .311 143.0 1.899 56.7 .267 70.2 .208 -51.9 ! 6.2