! Filename: BFS540A.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=4V, Ic=4mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .909 -13.6 10.406 168.4 .016 81.7 .975 -7.6 ! 41.0 100 .863 -32.9 9.687 154.8 .037 70.2 .913 -17.8 ! 33.5 200 .768 -62.4 8.519 137.2 .062 56.4 .764 -30.1 ! 26.3 300 .688 -86.5 7.296 124.1 .077 48.5 .637 -37.4 ! 22.3 400 .637 -104.9 6.175 114.4 .086 44.4 .549 -42.1 ! 19.6 500 .606 -118.6 5.313 107.3 .091 42.3 .487 -45.1 ! 17.7 600 .582 -129.4 4.640 101.6 .096 41.8 .447 -46.8 ! 16.1 700 .563 -137.9 4.102 96.8 .100 42.1 .420 -47.7 ! 14.8 800 .547 -145.0 3.660 92.8 .104 43.1 .399 -47.9 ! 13.6 900 .536 -151.5 3.300 89.3 .107 44.2 .380 -47.9 ! 12.5 1000 .530 -157.5 2.999 86.1 .110 45.7 .363 -47.9 ! 11.6 1200 .533 -167.5 2.555 80.6 .116 49.2 .329 -49.1 ! 10.1 1400 .545 -174.6 2.251 75.7 .124 53.0 .308 -52.4 ! 9.0 1600 .549 179.9 2.012 71.2 .135 55.9 .301 -56.9 ! 8.0 1800 .550 174.6 1.830 67.7 .144 59.3 .298 -59.8 ! 7.2 2000 .559 168.9 1.684 64.3 .156 62.4 .291 -62.2 ! 6.5 2200 .578 163.6 1.561 61.4 .169 65.3 .275 -66.5 ! 6.0 2400 .601 159.9 1.455 57.7 .184 67.4 .266 -74.0 ! 5.5 2600 .614 157.6 1.355 54.8 .197 68.4 .273 -82.1 ! 5.0 2800 .614 154.7 1.309 52.1 .213 70.0 .291 -86.6 ! 4.8 3000 .614 150.3 1.256 49.3 .233 70.9 .298 -89.3 ! 4.4