! Filename: BFS540B.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=4V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .806 -22.1 22.248 162.2 .015 77.7 .935 -14.3 ! 40.5 100 .719 -51.7 19.148 143.7 .032 64.2 .790 -30.8 ! 33.0 200 .586 -90.5 14.458 123.2 .048 53.9 .564 -45.8 ! 26.7 300 .525 -115.2 10.993 111.5 .057 51.5 .427 -53.2 ! 23.1 400 .500 -131.3 8.703 104.0 .064 51.9 .346 -57.9 ! 20.6 500 .488 -141.9 7.190 98.8 .071 53.2 .298 -61.0 ! 18.7 600 .479 -149.8 6.117 94.6 .078 54.9 .268 -62.6 ! 17.2 700 .470 -156.2 5.321 91.2 .086 56.9 .248 -63.2 ! 15.9 800 .463 -161.7 4.704 88.2 .093 58.6 .233 -62.7 ! 14.7 900 .459 -166.8 4.214 85.6 .101 59.9 .218 -62.0 ! 13.7 1000 .458 -171.6 3.809 83.3 .108 61.4 .202 -61.4 ! 12.8 1200 .470 -179.2 3.211 79.1 .123 63.7 .173 -62.4 ! 11.3 1400 .484 175.8 2.807 75.2 .139 65.5 .157 -67.6 ! 10.2 1600 .488 171.8 2.499 71.4 .156 66.0 .154 -74.4 ! 9.2 1800 .488 167.4 2.266 68.3 .171 67.0 .153 -77.0 ! 8.4 2000 .496 162.1 2.085 65.4 .189 67.8 .145 -78.7 ! 7.7 2200 .517 157.7 1.930 63.1 .205 68.7 .132 -84.9 ! 7.1 2400 .541 154.9 1.797 59.7 .222 68.8 .130 -98.0 ! 6.7 2600 .553 153.8 1.667 57.1 .235 68.2 .145 -108.8 ! 6.1 2800 .551 151.8 1.607 54.5 .252 68.4 .166 -110.9 ! 5.8 3000 .546 147.8 1.541 51.6 .272 68.1 .173 -111.6 ! 5.4 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .159 78.0 .140 900 1.30 .234 133.0 .140 2000 2.10 .520 -165.0 .0700