! Filename: BFS540D.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=4V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .630 -40.6 42.829 151.5 .013 72.5 .830 -25.1 ! 39.9 100 .516 -84.8 30.299 127.6 .025 60.8 .584 -46.9 ! 32.8 200 .446 -123.5 18.450 110.0 .036 58.4 .357 -62.3 ! 26.9 300 .434 -142.4 13.000 101.8 .045 61.0 .253 -70.6 ! 23.5 400 .434 -153.5 9.980 96.6 .055 63.5 .201 -77.3 ! 21.1 500 .435 -160.3 8.111 92.9 .064 65.6 .172 -82.4 ! 19.2 600 .433 -165.6 6.837 89.9 .074 67.1 .157 -85.5 ! 17.7 700 .430 -170.1 5.916 87.3 .084 68.5 .146 -86.8 ! 16.4 800 .426 -174.1 5.213 84.9 .094 69.3 .135 -86.4 ! 15.3 900 .426 -178.2 4.664 82.9 .104 69.9 .123 -86.3 ! 14.3 1000 .429 178.1 4.208 81.0 .113 70.4 .111 -87.0 ! 13.4 1200 .445 172.3 3.540 77.6 .133 71.1 .087 -94.2 ! 12.0 1400 .459 168.7 3.085 74.4 .152 71.6 .083 -107.0 ! 10.8 1600 .462 165.8 2.735 70.8 .172 70.7 .092 -115.8 ! 9.8 1800 .462 162.0 2.480 68.2 .189 70.7 .093 -118.4 ! 9.0 2000 .470 157.2 2.281 65.6 .210 70.4 .086 -122.0 ! 8.3 2200 .492 153.1 2.111 63.5 .228 70.4 .084 -135.5 ! 7.7 2400 .517 151.0 1.964 60.4 .246 69.8 .102 -149.1 ! 7.3 2600 .527 150.6 1.816 58.0 .260 68.6 .128 -152.2 ! 6.7 2800 .523 149.0 1.748 55.4 .277 68.2 .143 -148.5 ! 6.3 3000 .516 145.3 1.677 52.6 .298 67.2 .146 -147.4 ! 5.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.45 .129 150.0 .140 900 1.70 .235 163.0 .150 2000 2.40 .488 -154.0 .120