! Filename: BFS540F.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=4V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .556 -52.7 48.898 146.0 .012 70.2 .756 -29.7 ! 39.1 100 .470 -100.6 31.374 121.7 .023 60.0 .493 -51.9 ! 32.2 200 .437 -135.7 18.167 106.1 .034 60.5 .289 -66.3 ! 26.5 300 .438 -151.4 12.630 99.0 .043 64.1 .203 -74.7 ! 23.1 400 .443 -160.5 9.644 94.3 .053 66.7 .162 -82.0 ! 20.7 500 .446 -166.2 7.812 90.9 .063 68.5 .141 -87.7 ! 18.9 600 .446 -170.6 6.579 88.1 .073 69.8 .131 -91.0 ! 17.4 700 .443 -174.5 5.688 85.7 .084 70.7 .123 -92.1 ! 16.1 800 .440 -178.1 5.013 83.5 .094 71.5 .115 -91.7 ! 15.0 900 .442 178.4 4.480 81.5 .104 71.8 .105 -91.7 ! 14.0 1000 .445 175.0 4.045 79.7 .114 72.1 .094 -93.0 ! 13.1 1200 .461 169.9 3.402 76.4 .134 72.6 .075 -102.6 ! 11.7 1400 .475 166.7 2.964 73.1 .155 72.7 .075 -116.9 ! 10.6 1600 .479 163.8 2.631 69.7 .175 71.7 .087 -124.6 ! 9.6 1800 .479 160.1 2.385 67.0 .192 71.5 .089 -126.5 ! 8.7 2000 .488 155.7 2.196 64.3 .213 71.0 .084 -130.7 ! 8.0 2200 .510 151.9 2.032 62.3 .232 71.0 .085 -143.9 ! 7.5 2400 .534 149.8 1.890 59.3 .251 70.3 .106 -155.5 ! 7.0 2600 .544 149.3 1.749 56.8 .264 69.0 .132 -157.0 ! 6.5 2800 .539 147.7 1.683 54.3 .281 68.4 .147 -152.8 ! 6.1 3000 .533 144.1 1.617 51.4 .303 67.5 .150 -151.7 ! 5.7