! Filename: BFS540G.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=8V, Ic=4mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .925 -12.8 10.157 169.0 .015 82.3 .974 -7.0 ! 41.5 100 .882 -30.9 9.500 155.9 .036 71.0 .919 -16.6 ! 34.2 200 .787 -58.9 8.419 138.7 .061 57.6 .780 -28.4 ! 26.8 300 .703 -82.2 7.281 125.7 .076 49.7 .659 -35.6 ! 22.7 400 .646 -100.3 6.211 116.0 .086 45.3 .571 -40.3 ! 19.9 500 .611 -114.0 5.371 108.7 .092 42.8 .509 -43.4 ! 17.9 600 .583 -125.0 4.704 102.9 .097 42.1 .467 -45.1 ! 16.3 700 .561 -133.9 4.169 98.1 .100 42.3 .438 -46.0 ! 15.0 800 .543 -141.3 3.723 94.0 .104 43.1 .416 -46.2 ! 13.8 900 .529 -148.0 3.365 90.4 .107 44.1 .397 -46.3 ! 12.7 1000 .521 -154.3 3.057 87.2 .110 45.4 .379 -46.2 ! 11.8 1200 .521 -164.8 2.605 81.6 .116 48.6 .344 -47.2 ! 10.2 1400 .532 -172.2 2.296 76.7 .124 52.2 .323 -50.2 ! 9.1 1600 .537 -177.9 2.053 72.1 .134 55.1 .314 -54.4 ! 8.2 1800 .537 176.5 1.867 68.5 .142 58.6 .310 -57.1 ! 7.3 2000 .544 170.6 1.717 65.1 .154 61.6 .302 -59.3 ! 6.6 2200 .563 165.1 1.593 62.2 .166 64.7 .286 -63.2 ! 6.1 2400 .586 161.2 1.486 58.4 .180 66.7 .275 -70.3 ! 5.6 2600 .599 158.9 1.384 55.5 .193 67.9 .280 -78.2 ! 5.1 2800 .601 155.9 1.337 52.8 .208 69.7 .297 -82.7 ! 4.9 3000 .599 151.5 1.281 50.0 .228 70.6 .303 -85.4 ! 4.5