! Filename: BFS540H.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=8V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .849 -20.0 21.314 163.4 .014 78.4 .936 -12.9 ! 41.2 100 .762 -46.9 18.589 145.8 .032 65.6 .809 -28.3 ! 33.8 200 .619 -83.1 14.351 125.5 .049 54.5 .593 -43.0 ! 27.1 300 .541 -107.5 11.062 113.6 .058 51.4 .456 -50.5 ! 23.4 400 .504 -124.1 8.822 105.8 .066 51.3 .372 -55.2 ! 20.8 500 .485 -135.6 7.317 100.3 .073 52.2 .320 -58.2 ! 18.9 600 .471 -144.1 6.243 96.0 .080 53.7 .288 -59.8 ! 17.4 700 .459 -151.1 5.435 92.4 .087 55.6 .267 -60.3 ! 16.1 800 .450 -157.0 4.808 89.4 .094 57.4 .250 -59.7 ! 14.9 900 .443 -162.6 4.310 86.7 .101 58.7 .234 -59.0 ! 13.9 1000 .441 -167.8 3.895 84.2 .108 60.0 .218 -58.3 ! 13.0 1200 .451 -176.1 3.291 80.0 .123 62.4 .187 -58.7 ! 11.5 1400 .465 178.3 2.879 76.0 .138 64.3 .169 -63.0 ! 10.4 1600 .469 174.2 2.560 72.2 .154 64.8 .165 -69.2 ! 9.4 1800 .469 169.6 2.322 69.1 .168 66.1 .162 -71.6 ! 8.5 2000 .475 164.0 2.134 66.1 .186 66.9 .154 -72.8 ! 7.8 2200 .496 159.3 1.974 63.7 .201 67.8 .139 -78.1 ! 7.2 2400 .521 156.3 1.839 60.4 .218 68.0 .133 -90.4 ! 6.7 2600 .534 155.2 1.707 57.7 .231 67.5 .145 -101.6 ! 6.2 2800 .532 153.3 1.644 55.1 .247 67.8 .164 -104.5 ! 5.9 3000 .527 149.3 1.577 52.3 .266 67.6 .171 -105.4 ! 5.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .225 59.0 .170 900 1.30 .255 113.0 .160 2000 2.10 .459 -171.0 .100