! Filename: BFS540I.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=8V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .778 -28.1 32.958 157.8 .014 75.8 .882 -18.5 ! 40.9 100 .651 -63.0 26.163 136.4 .028 62.1 .692 -37.7 ! 33.6 200 .510 -101.6 17.548 116.6 .041 55.6 .458 -53.1 ! 27.2 300 .460 -124.0 12.748 106.7 .050 56.0 .334 -60.7 ! 23.7 400 .442 -138.4 9.905 100.5 .059 57.8 .266 -66.1 ! 21.2 500 .433 -147.6 8.105 96.0 .067 59.9 .227 -69.9 ! 19.3 600 .426 -154.6 6.857 92.5 .076 61.7 .204 -72.2 ! 17.8 700 .419 -160.5 5.945 89.6 .084 63.4 .188 -72.9 ! 16.5 800 .412 -165.5 5.243 87.0 .094 64.7 .175 -72.3 ! 15.3 900 .410 -170.4 4.693 84.7 .103 65.6 .161 -71.5 ! 14.3 1000 .410 -175.0 4.238 82.6 .111 66.3 .147 -71.0 ! 13.4 1200 .424 177.8 3.569 78.9 .129 67.8 .118 -73.3 ! 12.0 1400 .437 173.4 3.110 75.4 .147 68.7 .105 -81.6 ! 10.8 1600 .442 170.0 2.763 71.8 .166 68.2 .106 -90.4 ! 9.8 1800 .441 165.8 2.505 69.1 .182 68.7 .105 -93.1 ! 9.0 2000 .448 160.6 2.301 66.3 .201 68.7 .097 -95.1 ! 8.3 2200 .469 156.1 2.129 64.1 .218 69.0 .086 -105.4 ! 7.7 2400 .495 153.6 1.981 61.0 .237 68.6 .092 -123.3 ! 7.2 2600 .507 153.1 1.835 58.4 .249 67.6 .114 -132.2 ! 6.6 2800 .503 151.5 1.765 55.9 .266 67.5 .132 -130.8 ! 6.3 3000 .498 147.7 1.691 53.1 .286 66.7 .137 -130.0 ! 5.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.25 .156 64.0 .180 900 1.50 .206 121.0 .170 2000 2.20 .413 -167.0 .120