! Filename: BFS540J.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=8V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .739 -33.5 39.365 154.4 .013 73.4 .841 -21.6 ! 40.7 100 .596 -72.0 29.173 131.4 .026 61.2 .625 -42.1 ! 33.4 200 .472 -110.3 18.416 112.8 .038 56.9 .396 -57.2 ! 27.1 300 .436 -131.4 13.127 103.9 .047 58.5 .284 -64.8 ! 23.6 400 .423 -144.6 10.122 98.3 .056 60.8 .226 -70.6 ! 21.2 500 .419 -152.8 8.246 94.3 .065 62.9 .193 -74.8 ! 19.3 600 .414 -159.0 6.963 91.1 .075 64.6 .174 -77.4 ! 17.8 700 .408 -164.3 6.028 88.3 .084 66.1 .161 -78.3 ! 16.5 800 .403 -169.0 5.315 85.9 .094 67.2 .149 -77.6 ! 15.4 900 .401 -173.5 4.753 83.7 .104 67.8 .137 -77.0 ! 14.4 1000 .403 -177.9 4.293 81.8 .113 68.6 .123 -76.6 ! 13.5 1200 .418 175.5 3.610 78.3 .131 69.4 .097 -80.7 ! 12.0 1400 .432 171.5 3.149 74.8 .151 70.2 .087 -91.5 ! 10.9 1600 .436 168.2 2.792 71.4 .170 69.4 .092 -101.3 ! 9.9 1800 .435 164.3 2.531 68.6 .186 69.6 .092 -104.1 ! 9.0 2000 .442 159.1 2.326 65.9 .206 69.3 .084 -106.8 ! 8.3 2200 .465 154.7 2.153 63.8 .224 69.4 .076 -120.0 ! 7.7 2400 .489 152.6 2.002 60.7 .242 68.9 .088 -137.5 ! 7.3 2600 .502 152.2 1.854 58.3 .255 67.7 .113 -143.5 ! 6.7 2800 .498 150.7 1.783 55.7 .272 67.4 .129 -140.3 ! 6.3 3000 .492 147.0 1.708 52.9 .292 66.6 .133 -139.2 ! 5.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.45 .133 68.0 .200 900 1.70 .191 122.0 .190 2000 2.40 .405 -166.0 .140