! Filename: BFS540L.S2P Version: 4.0 ! Philips part #: BFS540 Date: Jun 1994 ! Bias condition: Vce=8V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .700 -40.1 43.866 150.6 .013 71.1 .780 -24.3 ! 39.8 100 .551 -81.9 30.164 126.6 .025 60.3 .550 -44.7 ! 32.7 200 .451 -119.5 18.142 109.4 .036 58.0 .337 -57.9 ! 26.7 300 .426 -138.8 12.750 101.3 .045 60.8 .241 -64.1 ! 23.2 400 .422 -150.6 9.777 96.1 .055 63.6 .191 -69.1 ! 20.8 500 .420 -157.8 7.942 92.4 .064 65.3 .165 -72.9 ! 19.0 600 .416 -163.4 6.693 89.4 .074 66.8 .151 -75.0 ! 17.4 700 .412 -168.1 5.789 86.8 .083 68.1 .141 -75.5 ! 16.1 800 .408 -172.5 5.103 84.4 .093 69.0 .133 -74.3 ! 15.0 900 .408 -176.6 4.563 82.3 .104 69.5 .123 -73.1 ! 14.0 1000 .410 179.4 4.118 80.4 .113 70.0 .111 -72.4 ! 13.1 1200 .426 173.4 3.468 76.9 .132 70.8 .088 -75.7 ! 11.7 1400 .440 169.7 3.024 73.5 .152 71.1 .078 -87.2 ! 10.6 1600 .444 166.6 2.682 70.0 .171 70.3 .084 -97.8 ! 9.6 1800 .444 162.8 2.430 67.2 .188 70.3 .085 -100.3 ! 8.7 2000 .452 157.7 2.235 64.5 .208 69.9 .078 -102.8 ! 8.0 2200 .474 153.7 2.070 62.4 .226 69.9 .070 -116.6 ! 7.4 2400 .500 151.6 1.927 59.3 .244 69.3 .082 -135.5 ! 7.0 2600 .513 151.1 1.781 56.8 .257 68.1 .107 -141.7 ! 6.4 2800 .508 149.7 1.714 54.2 .274 67.8 .124 -138.6 ! 6.0 3000 .502 146.0 1.644 51.3 .295 66.8 .128 -137.2 ! 5.7