* * PHILIPS SEMICONDUCTORS Version: 1.0 * Filename: BFT25A.PRM Date: Feb 1992 * .MODEL BFT25A NPN + IS = 1.37749E-017 + BF = 8.56539E+001 + NF = 9.79900E-001 + VAF = 5.08049E+001 + IKF = 1.00000E+001 + ISE = 2.19977E-015 + NE = 1.85715E+000 + BR = 1.69751E+001 + NR = 9.85511E-001 + VAR = 2.49144E+000 + IKR = 1.88014E-001 + ISC = 2.05160E-016 + NC = 1.10731E+000 + RB = 8.00000E+001 + IRB = 1.00000E-006 + RBM = 8.00000E+001 + RE = 7.91100E+000 + RC = 5.30000E+000 + EG = 1.11000E+000 + XTI = 3.00000E+000 + CJE = 2.23030E-013 + VJE = 6.69700E-001 + MJE = 5.96638E-002 + TF = 5.11209E-012 + XTF = 7.90917E+000 + VTF = 1.33880E+000 + ITF = 5.66263E-003 + PTF = 1.53714E+001 + CJC = 2.29018E-013 + VJC = 3.94786E-001 + MJC = 4.33228E-002 + XCJC = 5.00000E-002 + TR = 1.32693E-008 + VJS = 7.50000E-001 + FC = 9.87824E-001 * Parameters with default value: * XTB, EG, XTI, CJS, VJS and MJS. *