! Filename: BFT25AA.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=1V, Ic=0.1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .993 -.9 .372 177.4 .009 86.4 1.000 -.9 ! 43.9 100 .992 -2.1 .373 172.8 .022 88.4 .999 -2.2 ! 35.5 200 .989 -4.2 .375 167.4 .043 86.0 .997 -4.4 ! 30.7 300 .987 -6.3 .377 161.3 .063 84.2 .995 -6.6 ! 27.8 400 .984 -8.2 .382 155.2 .084 82.4 .993 -8.9 ! 25.5 500 .978 -10.2 .388 149.8 .105 80.7 .990 -11.0 ! 22.6 600 .975 -12.2 .396 144.5 .124 79.1 .987 -13.1 ! 21.0 700 .969 -14.2 .403 139.1 .143 77.3 .984 -15.1 ! 19.2 800 .960 -16.0 .411 133.9 .161 75.5 .980 -17.1 ! 17.3 900 .952 -17.9 .421 128.6 .179 73.6 .975 -19.1 ! 15.8 1000 .942 -19.6 .435 124.0 .197 71.9 .967 -21.0 ! 14.1 1200 .922 -23.5 .454 114.1 .231 67.8 .950 -24.9 ! 11.5 1400 .899 -27.1 .485 106.9 .264 64.5 .935 -28.8 ! 9.9 1600 .879 -30.1 .500 99.8 .290 61.3 .918 -32.1 ! 8.4 1800 .847 -32.9 .522 93.0 .314 58.3 .898 -35.3 ! 7.0 2000 .811 -35.8 .537 85.9 .332 54.3 .865 -38.5 ! 5.3 2200 .776 -39.3 .562 79.9 .354 50.4 .833 -42.2 ! 4.1 2400 .747 -42.9 .586 74.5 .378 47.2 .807 -46.4 ! 3.5 2600 .729 -45.8 .611 70.4 .398 44.6 .792 -49.9 ! 3.3 2800 .707 -47.2 .612 66.6 .406 42.5 .775 -51.9 ! 2.7 3000 .667 -48.9 .614 62.2 .409 40.4 .743 -54.2 ! 1.8