! Filename: BFT25AC.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=1V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .971 -1.5 1.706 177.5 .009 85.6 .998 -1.2 ! 42.0 100 .970 -3.7 1.706 173.5 .022 85.9 .997 -3.1 ! 38.5 200 .961 -7.3 1.691 167.9 .042 84.5 .992 -6.1 ! 33.6 300 .953 -10.8 1.676 162.1 .063 81.8 .984 -9.1 ! 29.9 400 .939 -14.2 1.650 156.5 .082 79.4 .975 -12.1 ! 26.7 500 .921 -17.4 1.628 151.1 .101 77.3 .965 -14.9 ! 24.1 600 .905 -20.6 1.604 146.0 .119 75.0 .954 -17.5 ! 22.0 700 .882 -23.7 1.569 140.6 .135 73.1 .942 -19.9 ! 20.0 800 .863 -26.2 1.531 135.7 .151 70.8 .928 -22.2 ! 18.2 900 .836 -28.8 1.499 130.6 .165 69.1 .914 -24.4 ! 16.5 1000 .810 -31.2 1.475 126.0 .179 67.0 .896 -26.4 ! 15.1 1200 .756 -35.8 1.416 116.6 .205 63.3 .859 -30.4 ! 12.5 1400 .709 -40.0 1.372 108.9 .229 60.6 .828 -34.1 ! 10.8 1600 .670 -42.7 1.306 102.2 .247 58.4 .801 -37.0 ! 9.4 1800 .624 -45.2 1.257 95.1 .265 56.4 .775 -39.4 ! 8.1 2000 .573 -46.9 1.210 88.4 .276 53.7 .736 -41.5 ! 6.8 2200 .523 -49.7 1.179 82.4 .292 51.4 .697 -44.4 ! 5.7 2400 .486 -53.0 1.156 77.1 .309 49.5 .669 -48.0 ! 5.0 2600 .465 -55.5 1.143 72.4 .326 48.3 .654 -51.0 ! 4.6 2800 .444 -55.0 1.099 68.4 .334 47.4 .641 -52.5 ! 4.1 3000 .404 -54.2 1.065 64.6 .341 46.8 .612 -53.6 ! 3.4