! Filename: BFT25AD.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=1V, Ic=1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .946 -2.2 3.078 176.5 .009 86.5 .996 -1.6 ! 40.6 100 .940 -5.4 3.067 171.3 .021 85.3 .993 -4.0 ! 37.5 200 .923 -10.6 3.003 163.8 .041 82.7 .981 -7.8 ! 32.1 300 .903 -15.6 2.923 156.3 .061 79.5 .964 -11.5 ! 28.2 400 .873 -19.9 2.815 149.2 .080 76.7 .945 -14.9 ! 25.0 500 .840 -24.1 2.708 142.6 .096 74.5 .924 -18.0 ! 22.3 600 .807 -27.9 2.597 136.5 .111 72.2 .902 -20.7 ! 20.2 700 .772 -31.1 2.472 130.4 .125 70.0 .881 -23.1 ! 18.3 800 .736 -33.6 2.350 125.3 .138 68.5 .859 -25.1 ! 16.6 900 .699 -35.9 2.240 119.9 .150 67.0 .839 -27.0 ! 15.2 1000 .665 -38.0 2.147 115.3 .161 65.6 .817 -28.6 ! 14.0 1200 .599 -41.8 1.966 106.2 .183 63.0 .775 -31.7 ! 11.8 1400 .551 -44.8 1.830 99.0 .204 61.2 .745 -34.6 ! 10.3 1600 .513 -46.3 1.688 92.9 .221 60.2 .721 -36.7 ! 9.1 1800 .472 -47.6 1.580 86.8 .239 59.0 .702 -38.4 ! 8.0 2000 .427 -47.6 1.485 80.8 .252 57.1 .671 -40.0 ! 6.9 2200 .384 -49.2 1.417 75.7 .268 55.4 .637 -42.3 ! 6.0 2400 .354 -51.8 1.360 71.2 .288 54.2 .613 -45.5 ! 5.3 2600 .340 -53.7 1.326 67.1 .306 52.9 .601 -48.5 ! 4.9 2800 .330 -52.0 1.262 63.4 .317 52.2 .595 -49.7 ! 4.4 3000 .299 -50.0 1.208 60.2 .326 51.6 .573 -50.7 ! 3.8