! Filename: BFT25AE.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=1V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .895 -3.4 4.989 174.7 .009 85.4 .987 -2.2 ! 37.0 100 .883 -8.5 4.915 167.0 .021 84.9 .979 -5.4 ! 34.1 200 .844 -16.2 4.662 155.8 .040 80.0 .952 -10.2 ! 29.1 300 .793 -22.7 4.342 145.5 .057 76.1 .917 -14.3 ! 25.0 400 .736 -28.1 3.984 136.5 .073 73.2 .880 -17.7 ! 21.9 500 .682 -32.2 3.657 128.8 .087 71.6 .847 -20.3 ! 19.5 600 .635 -35.8 3.353 122.2 .099 70.2 .818 -22.4 ! 17.6 700 .588 -38.2 3.070 116.1 .111 69.1 .795 -24.0 ! 15.9 800 .551 -39.9 2.821 111.1 .122 68.3 .774 -25.3 ! 14.5 900 .516 -41.0 2.613 106.2 .132 67.6 .756 -26.5 ! 13.4 1000 .483 -42.0 2.445 102.1 .142 66.9 .740 -27.4 ! 12.4 1200 .426 -43.6 2.155 94.3 .163 65.6 .709 -29.5 ! 10.6 1400 .390 -45.0 1.949 88.3 .185 64.7 .689 -32.0 ! 9.3 1600 .369 -45.0 1.763 83.2 .202 63.9 .676 -33.7 ! 8.2 1800 .339 -44.4 1.629 78.0 .221 63.0 .666 -35.4 ! 7.3 2000 .309 -43.2 1.515 72.8 .237 61.5 .644 -36.9 ! 6.4 2200 .276 -43.9 1.432 68.6 .255 60.1 .617 -39.3 ! 5.5 2400 .252 -45.7 1.370 64.9 .275 58.6 .598 -42.6 ! 4.9 2600 .244 -47.9 1.324 61.3 .294 57.3 .590 -45.8 ! 4.6 2800 .238 -45.4 1.257 58.2 .307 56.7 .585 -47.4 ! 4.1 3000 .219 -41.9 1.202 55.3 .319 56.1 .566 -48.4 ! 3.5