! Filename: BFT25AF.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=3V, Ic=0.1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .994 -.9 .352 177.4 .009 88.7 1.000 -.9 ! 41.7 100 .993 -2.0 .353 173.1 .021 87.2 .999 -2.2 ! 36.4 200 .991 -4.0 .355 167.6 .041 85.9 .997 -4.3 ! 31.2 300 .991 -6.0 .358 161.4 .061 84.5 .995 -6.4 ! 29.1 400 .987 -7.9 .361 155.7 .082 82.6 .993 -8.6 ! 26.0 500 .982 -9.7 .369 150.3 .101 81.1 .992 -10.7 ! 23.6 600 .978 -11.8 .375 144.8 .120 79.6 .989 -12.7 ! 21.5 700 .972 -13.5 .383 139.5 .139 77.9 .986 -14.7 ! 19.9 800 .967 -15.2 .389 134.3 .156 76.1 .982 -16.6 ! 18.0 900 .958 -17.0 .399 129.1 .173 74.3 .977 -18.5 ! 16.4 1000 .948 -18.7 .410 124.5 .190 72.5 .970 -20.4 ! 14.5 1200 .929 -22.5 .432 115.1 .224 68.6 .954 -24.2 ! 11.7 1400 .908 -25.9 .461 107.9 .257 65.5 .941 -28.0 ! 10.2 1600 .891 -28.9 .476 101.1 .283 62.4 .926 -31.3 ! 8.8 1800 .861 -31.7 .499 93.9 .307 59.4 .907 -34.5 ! 7.3 2000 .826 -34.4 .515 87.0 .325 55.3 .875 -37.5 ! 5.5 2200 .791 -37.7 .541 81.1 .346 51.5 .843 -41.3 ! 4.3 2400 .765 -41.2 .565 76.2 .371 48.5 .819 -45.4 ! 3.7 2600 .751 -44.0 .589 71.6 .392 45.8 .805 -48.8 ! 3.5 2800 .725 -45.3 .592 67.4 .400 43.9 .788 -51.0 ! 2.9 3000 .688 -46.8 .596 63.7 .404 41.5 .756 -53.2 ! 2.0