! Filename: BFT25AG.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=3V, Ic=0.25mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .987 -1.1 .895 177.8 .008 86.0 .999 -1.0 ! 41.6 100 .987 -2.6 .895 174.3 .021 86.6 .998 -2.5 ! 38.7 200 .982 -5.1 .891 169.7 .041 85.2 .996 -5.0 ! 34.5 300 .980 -7.7 .891 164.8 .060 83.4 .992 -7.4 ! 31.3 400 .972 -10.1 .886 160.0 .081 81.5 .989 -9.9 ! 28.1 500 .964 -12.5 .887 155.3 .100 79.7 .984 -12.3 ! 25.5 600 .955 -14.9 .888 150.7 .118 77.7 .979 -14.6 ! 23.4 700 .946 -17.3 .882 146.0 .136 75.9 .973 -16.8 ! 21.4 800 .934 -19.4 .877 141.5 .153 74.1 .966 -18.9 ! 19.5 900 .920 -21.6 .875 136.7 .168 72.2 .957 -20.9 ! 17.8 1000 .904 -23.6 .878 132.4 .184 70.2 .947 -22.9 ! 16.1 1200 .871 -27.9 .876 123.3 .215 66.3 .921 -27.0 ! 13.2 1400 .838 -31.8 .887 116.0 .242 63.0 .900 -31.0 ! 11.5 1600 .810 -34.9 .872 109.1 .265 60.1 .878 -34.3 ! 9.8 1800 .768 -37.8 .869 101.8 .285 57.5 .854 -37.3 ! 8.3 2000 .726 -40.4 .864 94.6 .299 53.9 .817 -40.1 ! 6.8 2200 .679 -44.0 .868 88.3 .317 50.8 .778 -43.6 ! 5.5 2400 .645 -47.2 .875 82.7 .336 48.1 .749 -47.5 ! 4.8 2600 .622 -50.5 .885 77.9 .353 46.2 .732 -50.9 ! 4.4 2800 .597 -51.1 .868 73.8 .359 44.8 .715 -52.6 ! 3.8 3000 .555 -52.1 .851 69.5 .363 43.4 .682 -54.3 ! 2.9