! Filename: BFT25AH.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=3V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .972 -1.3 1.703 177.5 .008 86.7 .999 -1.2 ! 42.7 100 .971 -3.5 1.702 173.8 .021 86.1 .997 -3.0 ! 39.1 200 .966 -6.8 1.689 168.5 .040 84.7 .992 -5.9 ! 34.5 300 .957 -10.2 1.674 163.0 .060 82.0 .986 -8.9 ! 30.8 400 .945 -13.3 1.650 157.8 .080 80.2 .978 -11.7 ! 27.7 500 .930 -16.4 1.632 152.6 .098 77.7 .969 -14.4 ! 25.1 600 .915 -19.4 1.609 147.7 .115 75.7 .959 -17.0 ! 22.9 700 .894 -22.3 1.578 142.5 .131 74.0 .947 -19.4 ! 20.8 800 .874 -24.7 1.543 137.8 .147 71.8 .934 -21.7 ! 19.0 900 .852 -27.1 1.514 132.9 .161 69.8 .920 -23.9 ! 17.3 1000 .828 -29.2 1.489 128.4 .174 68.1 .903 -25.9 ! 15.8 1200 .777 -33.9 1.435 119.3 .200 64.4 .868 -29.9 ! 13.2 1400 .733 -38.0 1.396 111.7 .224 61.7 .838 -33.7 ! 11.5 1600 .695 -40.7 1.331 105.0 .243 59.3 .811 -36.5 ! 10.0 1800 .650 -43.0 1.282 98.2 .260 57.4 .784 -39.0 ! 8.7 2000 .599 -45.1 1.233 91.3 .273 54.6 .745 -41.2 ! 7.3 2200 .550 -48.0 1.202 85.3 .288 52.3 .706 -44.1 ! 6.2 2400 .515 -50.9 1.182 80.1 .306 50.3 .676 -47.7 ! 5.4 2600 .496 -53.3 1.167 75.5 .322 48.9 .660 -50.7 ! 5.1 2800 .473 -53.1 1.126 71.5 .330 48.0 .646 -52.1 ! 4.5 3000 .435 -52.9 1.086 67.7 .336 47.4 .618 -53.2 ! 3.7