! Filename: BFT25AI.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=3V, Ic=1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .950 -2.1 3.086 176.6 .008 83.9 .997 -1.5 ! 41.4 100 .945 -4.9 3.073 171.9 .020 85.2 .994 -3.8 ! 38.3 200 .931 -9.6 3.021 165.1 .040 83.4 .984 -7.6 ! 33.3 300 .914 -14.0 2.953 158.2 .058 80.5 .970 -11.1 ! 29.5 400 .889 -18.2 2.858 151.6 .077 77.5 .952 -14.5 ! 26.2 500 .859 -21.9 2.766 145.4 .093 75.4 .933 -17.6 ! 23.5 600 .830 -25.6 2.669 139.6 .109 73.4 .913 -20.4 ! 21.4 700 .798 -28.9 2.554 133.8 .123 71.5 .892 -22.8 ! 19.5 800 .767 -31.3 2.438 128.8 .136 69.5 .872 -24.9 ! 17.8 900 .733 -33.7 2.336 123.6 .148 68.1 .851 -26.9 ! 16.3 1000 .701 -35.6 2.247 119.0 .159 66.8 .828 -28.6 ! 15.0 1200 .636 -39.6 2.072 110.1 .181 63.9 .786 -31.9 ! 12.8 1400 .587 -42.9 1.939 102.9 .202 62.4 .753 -35.0 ! 11.2 1600 .551 -44.4 1.789 96.8 .219 60.8 .727 -37.0 ! 9.9 1800 .510 -45.7 1.679 90.8 .237 59.5 .706 -38.8 ! 8.8 2000 .465 -45.9 1.577 84.7 .249 57.4 .672 -40.2 ! 7.6 2200 .420 -48.1 1.505 79.4 .265 56.0 .637 -42.5 ! 6.7 2400 .390 -50.1 1.447 74.9 .284 54.5 .611 -45.7 ! 6.0 2600 .375 -52.6 1.408 70.9 .302 53.2 .599 -48.6 ! 5.6 2800 .361 -51.4 1.337 67.1 .313 52.6 .591 -49.7 ! 5.0 3000 .331 -49.3 1.282 63.9 .321 52.0 .568 -50.4 ! 4.4